Technical data ETIM 6.0

Distribution boards (EG000023) / Unequipped meter cabinet (EC000248)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Unequipped meter cabinet (ecl@ss8.1-27-14-24-10 [ACN389008])
Mounting method
Surface mounting
Material
Steel plate
Built-in depth
0 mm
Degree of protection (IP)
IP30
Height
1250 mm
Width
550 mm
Depth
225 mm
With mounting rail
No
With hinged lid
No