217240 ZSD-ABDK/45/P
Blanking plate for 45 MM cut-outs, lockable, 2 x 10 SU, white
Empty space cover for 45 MM cut-outs, 2 x 10 SU, RAL 9016, can be shortened by 0.5 SU without tools, lockable, empty space cover cannot be removed from outside the distribution board, additional equipment meter distribution board
General specifications
Product name
Eaton Metering Board ZSD front plate
Part no.
ZSD-ABDK/45/P
EAN
9004852302856
Product Length/Depth
180 millimetre
Product height
55 millimetre
Product width
350 millimetre
Product weight
0.24 kilogram
Compliances
RoHS conform
Product Tradename
Metering Board ZSD
Product Type
Accessories
Product Sub Type
Front plate
Countries
Germany
Product Specification Details
Material
Plastic
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Technical data ETIM 8.0
Cabinet enclosures (EG000011) / Front panel (enclosure/cabinet) (EC000456)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Elements for switching cabinet, housing, rack / Front plate (electrical cabinet) (ecl@ss10.0.1-27-18-28-06 [AKE465013])
Width
350 mm
Height
55 mm
Suitable for enclosure building width
0 mm
Suitable for enclosure building height
0 mm
Number of height units
0
Material
Plastic
Surface finishing
Untreated
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center