Technical data ETIM 7.0

Energy distribution systems (EG000015) / Rail terminal bar (EC000275)
Electric engineering, automation, process control engineering / Electrical insulation and connecting material / Energy distribution system / Rail terminal bar clamp (ecl@ss10.0.1-27-40-06-03 [ACO369011])
Number of poles
3
Nominal current
63 A
Connection type
Screwing
Mounting method
DIN rail
Number of connections total
12
Number of connections < 6 mm²
0
Number of connections 10 mm²
0
Number of connections 16 mm²
6
Number of connections 25 mm²
6
Number of connections > 25 mm²
0
Number of connections < AWG 6
0
Number of connections AWG 6
0
Number of connections AWG 4
0
Number of connections AWG 2
0
Number of connections AWG 4/0
0
Number of connections 250 kcmil
0
Number of connections > 250 kcmil
0
Contact safe
Yes
Height
55 mm
Width
60 mm
Depth
43 mm