Delivery program

Product range
SL signal towers
Single unit/Complete unit
Stand-alone device
Socket size BA​·15d​
Lifespan to EN 60064 at ta = +25 °C [tmean (AC)]
100000 h
Rated operational voltage [Ue ]
18 - 30 V AC 50/60 Hz
18 - 30 V DC V
Rated operational current [Ie ]
13 - 50 mA
Colour
116C058
Connection to SmartWire-DT
no

Design verification as per IEC/EN 61439

Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C

Technical data ETIM 7.0

Lamps (EG000028) / Indication- and signalling lamp (EC000399)
Electric engineering, automation, process control engineering / Lighting installation, device / Light medium / Indication- and signal lamp (ecl@ss10.0.1-27-11-06-31 [AKE242014])
Lamp power
W
Lamp voltage
24 - 30 V
Luminous flux
0 lm
Socket
BA15d
Technology
LED
Lamp shape
Other
Halogen
No
Krypton
No
Xenon
No
Colour
Blue
Colour temperature
0 K
Diameter
0 mm
Total length
42 mm
Suitable for torches
No
Suitable for pointer
Yes
Suitable for round flashing luminaire
Nominal current
50 mA
Average nominal lifespan
100000 h
Energy efficiency class

Approvals

Product Standards
IEC/EN 60947-5; UL 508; CSA-C22.2 No. 14-05; CSA-C22.2 No. 94-91; CE marking
UL File No.
E29184
UL Category Control No.
NKCR
CSA File No.
012528
CSA Class No.
3211-03
North America Certification
UL listed, CSA certified