Leveringsprogram

Sortiment
Signaltårn SL
Frittstående/komplett enhet
Frittstående enhet
sokkelstørrelse BA 15d
Levetid iht. EN 60064 ved ta = +25 °C [tgjennomsnitt (AC)]
100000 h
Nominell driftsspenning [Ue ]
18 - 30 V AC 50/60 Hz
18 - 30 V DC V
Rated operational current [Ie ]
13 - 50 mA
Farge
116C061
Tilkobling til SmartWire-DT
nei

Data for konstruksjonsdokumentasjon iht. IEC/EN 61439

Omgivelsestemperatur ved drift min.
-25 °C
Omgivelsestemperatur ved drift maks.
+55 °C

Tekniske data etter ETIM 5.0

Lamps (EG000028) / Indication- and signalling lamp (EC000399)
Electric engineering, automation, process control engineering / Lighting installation, device / Light medium / Indication- and signal lamp (ecl@ss8-27-11-06-31 [AKE242010])
Lamp voltage
24 - 30 V
Luminous flux
0 lm
Socket
BA15d
Lamp
LED
Lamp shape
-
Halogen
No
Krypton
No
Xenon
No
Colour
Red
Colour temperature
0 K
Diameter
0 mm
Total length
42 mm
Suitable for torches
No
Suitable for pointer
Yes
Nominal current
50 mA
Lamp power
1,5 W
Average nominal lifespan
100000 h

Godkjenninger

Product Standards
IEC/EN 60947-5; UL 508; CSA-C22.2 No. 14-05; CSA-C22.2 No. 94-91; CE marking
UL File No.
E29184
UL Category Control No.
NKCR
CSA File No.
012528
CSA Class No.
3211-03
North America Certification
UL listed, CSA certified