Delivery program

Product range
SL signal towers
Single unit/Complete unit
Stand-alone device
Length
400 mm
Material
Metal
Connection to SmartWire-DT
no

Design verification as per IEC/EN 61439

Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C

Technical data ETIM 5.0

Low-voltage industrial components (EG000017) / Stand for signal tower with tube (EC001259)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Command and alarm device / Signal column element, foot with pipe (ecl@ss8-27-37-12-34 [AKF052010])
Colour
Black
Tube length
400 mm
Material
Metal

Approvals

Product Standards
IEC/EN 60947-5; UL 508; CSA-C22.2 No. 14-05; CSA-C22.2 No. 94-91; CE marking
UL File No.
E29184
UL Category Control No.
NKCR
CSA File No.
012528
CSA Class No.
3211-03
North America Certification
UL listed, CSA certified

Dimensions

116X134