Delivery program

Assortiment
Group enclosure
Basisfunctie
Group enclosures with circuit breakers
Beschrijving
Medusa group cabinet with door
Beschrijving
FLEX group cabinets are supplied as standard with connecting combs on the power supply side for a maximum of 4 end groups per earth leakage circuit breaker
The 1-phase group boxes (suitable for 230 Vac) can also be used as 3-phase group boxes (suitable for 400 Vac) by removing a connection comb under the main switch
If you really need a power group then the 3-phase cabinets must be used
Series
Medusa
Safety type
Installatieautomaat
Aantal groepen
9
Groep
none
Speciale aanduiding
number of poles main switch (4P) and earth leakage switches (2P) different
In aardlekschakelaar en hoofdschakelaar
40 A
Beltransformator
none
Hoofdschakelaar
yes
Dimensions
220 x 550 x 155 mm
Included devices
Installatie-automaat = 1-polig + N, 16 A, B-karakteristiek
Aardlekschakelaar = 2-polig, 40 A, 30 mA, klasse A
Hoofdschakelaar = 4-polig, 40 A

Technical data

General
Standards
EN 61439-3
Degree of protection
IP 3X (Degree of protection of housing/enclosure)
Standaard diepte kast
155
Material characteristics
Material
Thermoplastic plastic
Color
Black RAL 9005 (bins and lid)
Light gray RAL 7035 (mounting frame)

Technical data ETIM 7.0

Distribution boards (EG000023) / Small distribution board equipped (EC002288)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Small distribution board equipped (ecl@ss10.0.1-27-14-24-15 [ACN399011])
Mounting method
Surface mounted (plaster)
Number of phases
1
Protection
Miniature- / earth leakage circuit breaker
Total number of groups
9
Number of direct groups
0
Number of light groups
9
Number of groups behind earth leakage switch
9
Number of earth leakage circuit breakers
0
Number of earth leakage switches 30 mA
3
Number of earth leakage switches 300 mA
0
Number of poles main switch
4
Main switch rated current
40 A
Cooker group
None
Cooker group suitable as power current group
No
With socket outlet
No
With bell transformer
No
Over voltage protection
No
Material housing
Plastic
Degree of protection (IP)
IP3X
Height
550 mm
Width
220 mm
Width in number of modular spacings
12
Depth
155 mm
Built-in depth
0 - 0 mm
Extension possible
Yes
With transparent cover
No
Lockable
No

Dimensions

01 ill schets Medusa
4610DIM-60