Delivery program

Product range
SL signal towers
Single unit/Complete unit
Element
Degree of Protection
IP20
Type of tone
Continuous tone
Loudness
12 V: 77 dB
24 V: 83 dB
36 V: 90 dB
Description
f = 2750 Hz
In 60 cm spacing
Rated operational voltage [Ue ]
12 - 36 V AC/DC V
Rated operational current [Ie ]
max. 8 - 12 mA
Colour
Black
116C272
Connection to SmartWire-DT
no

Design verification as per IEC/EN 61439

Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C

Technical data ETIM 5.0

Low-voltage industrial components (EG000017) / Acoustic module for signal tower (EC001261)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Command and alarm device / Signal column element, acoustic (ecl@ss8-27-37-12-37 [AKF055010])
Function
Continuous tone
Outer diameter
0 mm
Degree of protection (IP)
IP20
Colour
Black
Operating voltage at AC 50 Hz
0 - 0 V
Operating voltage at AC 60 Hz
0 - 0 V
Operating voltage at DC
0 - 0 V
Voltage type
DC
Tone adjustable
No

Approvals

Product Standards
IEC/EN 60947-5; UL 508; CSA-C22.2 No. 14-05; CSA-C22.2 No. 94-91; CE marking
UL File No.
E29184
UL Category Control No.
NKCR
CSA File No.
012528
CSA Class No.
3211-03
North America Certification
UL listed, CSA certified

Dimensions

116X089