Delivery program

Product range
SL signal towers
Degree of Protection
IP54
Single unit/Complete unit
Element
Description
without light elements
Frequency f ~ 1 Hz
Rated operational voltage [Ue]
230 V AC V
Colour
116C070
Connection to SmartWire-DT
no

Design verification as per IEC/EN 61439

Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C

Technical data ETIM 5.0

Low-voltage industrial components (EG000017) / Optical module for signal tower (EC000232)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Command and alarm device / Optical module for signal tower (ecl@ss8-27-37-12-20 [AKF038010])
Function
Blinker light
Colour
Yellow
Outer diameter
58 mm
Degree of protection (IP)
IP54
Operating voltage at AC 50 Hz
230 - 230 V
Operating voltage at AC 60 Hz
230 - 230 V
Operating voltage at DC
0 - 0 V
Voltage type
AC
Type of lamp
None
Colour housing
-

Approvals

Product Standards
IEC/EN 60947-5; UL 508; CSA-C22.2 No. 14-05; CSA-C22.2 No. 94-91; CE marking
UL File No.
E29184
UL Category Control No.
NKCR
CSA File No.
012528
CSA Class No.
3211-03
North America Certification
UL listed, CSA certified

Dimensions

116X089