Delivery program

Product range
SL signal towers
Basic function
customised complete unit
Description
Order on request
Connection to SmartWire-DT
no

Technical data

General
Standards
IEC/EN 60947-5-1
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Mounting position
As required
Mechanical shock resistance
> 15
according to IEC 60068-2-27
Shock duration 11 ms
Sinusoidal g
IEC degree of protection
IP66
IEC/EN 60529
Protection type UL
Type 4, 4X, 13
Material
Enclosure: Polycarbonate (PC), black
Cap: Polycarbonate (PC)
Cap colour
blue, green, red, clear, yellow, orange
Ambient temperature
-30 - +60 °C
Number of signal elements
Max. 5 with standard base
Max. 10 with base for mounting on both sides
Terminal capacity Solid or flexible conductor
0.2 - 1.5 mm2
Terminal capacity Solid or flexible conductor, with ferrule
0,25 - 1,5 mm2
Terminal capacity Flexible with ferrule with plastic collar
0.25 - 0.75 mm2
Terminal capacity
AWG 24 - AWG 16
Contacts
Rated impulse withstand voltage [Uimp]
4000 V AC
Rated insulation voltage [Ui ]
250 V
Overvoltage category/pollution degree
III/3
modules
Leakage current
< 0.003 A
The value specified for the leakage current shall apply per module.
Transmission angle
360°
Voltage range
24 V AC/DC ± 10 %
110/120 V AC ± 10 %
230/240 V AC ± 10 %