Delivery program

Product range
Multi-function-display MFD-Titan
Accessories
Individual laser inscription
Description
Custom labeling of multi-function display with inscription software Labeleditor or supply of multi-function display programmed with user program
For use with
MFD80
MFD-CP8
MFD-CP10
Notes

Individually inscribe your device in 4 stages:

  • Download the inscription software: www.moeller.net/support, keyword: “Labeleditor”
  • Creation of label template (menu-guided in the software)
  • Send the label template to the factory by email. The email address is automatically set for the selected product by the program. When your template is sent, the Labeleditor issues a file name such as “EASY_12345.zip”. This file name is part of the article to be ordered (see Ordering examples).
  • Send order to the Eaton office or the electrical wholesalers.
Notes

Ordering example: MFD-Titan

MFD-80-B multi-function display with “company name”:

1 x MFD-COMBINATION-*

1 x MFD-80-B

1 x the file name “MFD_xxxxx.zip” issued by the Labeleditor

Design verification as per IEC/EN 61439

Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C

Technical data ETIM 7.0

PLC's (EG000024) / Accessories for controls (EC002584)
Electric engineering, automation, process control engineering / Control / Programmable logic control (SPS) / Programmable logic control (SPS, accessories) (ecl@ss10.0.1-27-24-22-92 [AFR333003])
Type of electrical accessory
Other
Type of mechanical accessory
Other

Approvals

North America Certification
UL/CSA certification not required