Delivery program

Product range
GD4 power supply units
Description
unregulated
smoothed
Phases
Three-phase
Input voltage range
380 - 420 V AC
Nominal input voltage
3 x 400 V AC
Rated output voltage
24 V DC
Rated output current
30 A
For use with
easy…
MFD…
EC4P…
XC-CPU…
XIOC…
PS4…

Technical data

General
Protection class
1
Potential isolation
Yes, VDE 0551, IEC/EN 60742, SELV
Supply frequencyRated value
50/60 Hz
Supply frequencyRange
50 - 60 Hz
Electromagnetic compatibility (EMC)Emitted interference
Class B (EN 55011, 22)
Electromagnetic compatibility (EMC)ESD [Air/contact discharge]
6 kV contact (Level 3), 8 kV air (Level 3), IEC/EN 61000-4-2 kV
Electromagnetic compatibility (EMC)RFI
10 V/m, modulated, IEC/EN 61000 4-2
Electromagnetic compatibility (EMC)Burst
2 kV (Level 3) IEC/EN 61000-4-4
Electromagnetic compatibility (EMC)Surge
2 kV (Inst. Class 3), IEC/EN 61000-4-5
Electromagnetic compatibility (EMC)Surge voltage
4.9 kV, IEC EN 60947
Environmental compatibilityAmbient temperature
-25 - 55
Environmental compatibilityAmbient temperature, storage
- -25 - 85 °C
Environmental compatibilityOvervoltage category/pollution degree
2, EN 50178
Environmental compatibilityVibration
0.075 mm (10 - 57 Hz), 10 cycles, IEC 60068-2-6
Environmental compatibilityShock resistance Shock duration 11 ms
15, IEC 60068-2-27 (3 shocks) g
Environmental compatibilityAltitude
Up to 2000 m a.s.l.; observe derating at higher altitudes m
Environmental compatibilityNotes

Derating

From +44 to +55 °C: linear derating

of power from 100 % to 93 %

Environmental compatibilityDegree of Protection
IP20
Environmental compatibilityFixing
Screw fixing
Environmental compatibilityMounting position
As required
Heat dissipation
101 W
Input voltage
Rated value
400 V AC
Range
Pick-off ± 5 % 380, 400, 420 V AC
Input currentnominal value per phase
1.8 A
No-load losses
38.2 W
Short-circuit losses
55.5 W
Output voltage
Rated value
24 V DC
Residual ripple
≦ 3 %
Output current (nominal value)
30 A
Output current, range at 55 °C
0 - 30 A
Terminal capacities
Solid
0.5 - 4 mm2
Flexible with ferrule
0.5 - 2.5 mm2
Connections
Screw connection
Weight
11.2 kg
Fuse specification
Input current [I1 ]
1.8 A
Circuit-breakerPKZ
PKZM0-2.5
Circuit-breakerCurrent setting
1.8 A
Miniature circuit-breakerFAZ
FAZ-S2/1
Current/voltage characteristics
270U002
Notes

Range of rated voltages Ue at 230 V or 3 x 400 V AC (primary side)

and a load current of I = 0 A up to rated current 1 x Ie

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
0 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
0 W
Static heat dissipation, non-current-dependent [Pvs]
101 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

PLC's (EG000024) / PLC system power supply (EC000599)
Electric engineering, automation, process control engineering / Control / Programmable logic control (SPS) / SPS system power supply (ecl@ss10.0.1-27-24-22-09 [AKE532014])
Input voltage at AC 50 Hz
0 - 0 V
Input voltage at AC 60 Hz
0 - 0 V
Input voltage at DC
0 - 0 V
Type of voltage (input voltage)
AC
Max. input current AC 50 Hz
1.8 A
Max. input current AC 60 Hz
1.8 A
Max. input current DC
0 A
Type of output voltage
DC
Type of output voltage
DC
Output voltage at AC 50 Hz
0 - 0 V
Output voltage at AC 60 Hz
0 - 0 V
Output voltage at DC
0 - 0 V
Max. output current AC 50 Hz
0 A
Max. output current AC 60 Hz
0 A
Max. output current DC
30 A
Power output
720 W
Redundancy
No
Suitable for safety functions
Yes
Width
190 mm
Height
240 mm
Depth
115 mm

Dimensions

270X063
¹⁾ Maximum space requirements