Delivery program

Product range
Control relays easyE4
Basic function
Starter kit
Supply voltage
12/24 V DC
24 V AC
Software
EASYSOFT-SWLIC/easySoft 7
SW-GALILEO/Galileo 10

Technical data

General
Standards
EN 55011, EN 55022, IEC/EN 61000-4, IEC 60068-2-6, IEC 60068-2-27
Weight
0.9 kg
Mounting
Top-hat rail IEC/EN 60715, 35 mm or screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Terminal capacities
Solid
0.2/4 (AWG 22 - 12) mm2
Flexible with ferrule
0.2/2.5 (AWG 22 - 12) mm2
Climatic environmental conditions
Operating ambient temperature
In accordance with IEC 60068-2-1, -25 - +55 °C
Condensation
Take appropriate measures to prevent condensation
LCD display (clearly legible)
0 - 55 °C
Storage [ϑ]
-20 - +60 °C
relative humidity
in accordance with IEC 60068-2-30, IEC 60068-2-78
5 - 95 %
Air pressure (operation)
795 - 1080 hPa
Ambient conditions, mechanical
Protection type (IEC/EN 60529, EN50178, VBG 4)
IP20
Vibrations
In accordance with IEC 60068-2-6
constant amplitude 0.15 mm: 10 - 57
constant acceleration 2 g: 57 - 150 Hz
Mechanical shock resistance (IEC/EN 60068-2-27) semi-sinusoidal 15 g/11 ms
18 Impacts
Drop to IEC/EN 60068-2-31 [Drop height]
50 mm
Free fall, packaged (IEC/EN 60068-2-32)
1 m
Mounting position
Vertical or horizontal
Electromagnetic compatibility (EMC)
Overvoltage category/pollution degree
III/2
Electrostatic discharge (ESD)applied standard
nach IEC/EN 61000-4-2
Electrostatic discharge (ESD)Air discharge
8 kV
Electrostatic discharge (ESD)Contact discharge
6 kV
Immunity to line-conducted interference to (IEC/EN 61000-4-6)
10 V
Insulation resistance
Clearance in air and creepage distances
EN 50178, UL 508, CSA C22.2, No. 142
Insulation resistance
EN 50178
Power supply
Voltage dips
≤ 20 ms at 24 V AC
10 ms at 24 V DC
1 ms at 12 V DC ms
Digital inputs 12 V DC
Number
8
Digital inputs 24 V DC
Number
8
Inputs can be used as analog inputs
4 (I5, I6, I7, I8)
Digital inputs 24 V AC
Number
8
Analog inputs
Number
4 (I5, I6, I7, I8)
Cable length
≦ 30, screened m
Relay outputs
Number
4

Design verification as per IEC/EN 61439

Technical data for design verification
Operating ambient temperature min.
0 °C
Operating ambient temperature max.
+50 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Approvals

Product Standards
UL 60950-01; CSA-C22.2 No. 60950-1; IEC/EN 61131-2; CE marking
UL File No.
E208621
North America Certification
UL recognized, certified by UL for use in Canada
Conditions of Acceptability
The investigated Pollution Degree is: 2

The following end-product enclosures are required: Fire

The unit must be supplied via a SELV source.

The provided Ethernet Connection is only allowed to connect to inhouse networks.
Specially designed for North America
No
Current Limiting Circuit-Breaker
No
Degree of Protection
IEC: IP20, UL/CSA Type: -