Delivery program

Assortiment
Connection combinations
Subassortiment
Junction boxes, empty, for installation of equipment
Beschrijving
Junction box Systeem 55, empty
Beschrijving
Empty juntion boxes for installation of devices
Useful installation depth = 110 mm
Provided with mounting holes for mounting the mounting plates
With 3.5 mm diameter mounting screws for mounting plate
Series
Systeem 55
Dimensions
220 x 110 mm
Exclusive mounting plate

Technical data ETIM 6.0

Distribution boards (EG000023) / Empty cabinet (EC000058)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Empty cabinet (small distribution board) (ecl@ss8.1-27-14-24-08 [ACN385008])
Mounting method
Surface mounted (plaster)
Type of cover
Cover
Cover model
With notch
Type of door
None
Transparent cover/door
No
With lock
No
Rated current (In)
63 A
Height
110 mm
Width
220 mm
Depth
79 mm
Built-in depth
72 mm
Internal depth
90 mm
Plate thickness cabinet
3 mm
Plate thickness door/cover
5 mm
RAL-number
9005
Number of modules
1
Number of rows
1
Width in number of modular spacings
12
Number of openings for flange plates
2
Extension possible
Yes
Number of conduit inlets
2
Material housing
Plastic
Surface protection
Other
With mounting plate
No
Suitable for outdoor use
No
Suitable for lightning protection
Yes
Degree of protection (IP)
IP3X
Protection class
I
Impact strength
Other
Circuit integrity
Other

Dimensions

17a ill schets Sys55