1966002 HT330-S64
System 55 group enclosure, empty
Alternate Catalog No.
HT330-S64
Systeem 55 compact distribution board empty; 2x 12 space units; heavy-duty mounting frame with integrated insulating material DIN-rails; with innovative cover fasteners; mounting frame can be removed without tools; tested to NEN/EN 61439-3; heavy-duty cover/bottom section made of premium black ABS; with integrated support bracket for 16/19 mm conduits; degree of protection IP3X; with protective conductor terminal; without reserve section cover, incl. current circuit designation; H = 330 mm; W = 220 mm.
Delivery program
Assortiment
Other enclosures
Subassortiment
Group cabinets empty
Beschrijving
Group cabinets with DIN profile(s), empty
Beschrijving
Cabinets with DIN profile(s) for rapid assembly of modular components
Lid with clickable, robust mounting frame with integrated DIN profile (s)
Integrated, divided pipe entry with 17 pipe entry openings diameter 16/19 mm
Equipped with an earth rail
Equipped with a plastic DIN profile
Lid with clickable, robust mounting frame with integrated DIN profile (s)
Integrated, divided pipe entry with 17 pipe entry openings diameter 16/19 mm
Equipped with an earth rail
Equipped with a plastic DIN profile
Series
Systeem 55
Dimensions
220 x 330 x 134 mm
Technical data
General
Standards
EN 62208
Degree of protection
IP 3X (Degree of protection of housing/enclosure)
Standaard diepte kast
95
Material characteristics
Material
Thermoplastic plastic
Color
Black RAL 9005 (bins and lid)
Light gray RAL 7035 (mounting frame)
Light gray RAL 7035 (mounting frame)
Design verification as per IEC/EN 61439
Technical data for design verification
Heat dissipation, at an ambient temperature of 35°C, delta T: 20 degrees in top of the enclosure, calculated as per IEC 60890Individual enclosure for wall mounting [PV]
15.3 W
Heat dissipation, at an ambient temperature of 35°C, delta T: 20 degrees in top of the enclosure, calculated as per IEC 60890Starting enclosure for wall mounting [PV]
14 W
Heat dissipation, at an ambient temperature of 35°C, delta T: 20 degrees in top of the enclosure, calculated as per IEC 60890Middle enclosure for wall mounting [PV]
13 W
Heat dissipation, at an ambient temperature of 35°C, delta T: 35 degrees in top of the enclosure, calculated as per IEC 60890Individual enclosure for wall mounting [PV]
24 W
Heat dissipation, at an ambient temperature of 35°C, delta T: 35 degrees in top of the enclosure, calculated as per IEC 60890Starting enclosure for wall mounting [PV]
23 W
Heat dissipation, at an ambient temperature of 35°C, delta T: 35 degrees in top of the enclosure, calculated as per IEC 60890Middle enclosure for wall mounting [PV]
21 W
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
650 °C; meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2 Strength of materials and parts10.2.6 Mechanical impact
IK05
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
IP3X
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Does not apply to plastic enclosures.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Ui = 690 V AC
10.9 Insulation properties10.9.3 Impulse withstand voltage
4 kV
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
Technical data ETIM 6.0
Distribution boards (EG000023) / Small distribution board (EC000214)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Small distribution board (ecl@ss8.1-27-14-24-09 [ACN387008])
Mounting method
Surface mounting
Number of rows
2
Width in number of modular spacings
214.5
Type of cover
None
Cover model
With notch
Transparent cover/door
No
Material housing
Plastic
Height
330 mm
Width
220 mm
Depth
95 mm
Built-in depth
55 mm
Internal depth
90 mm
DIN-rail
Yes
With mounting plate
No
Extension possible
Yes
EMC-version
No
Colour
Grey
RAL-number
7016
Degree of protection (IP)
IP3X
With lock
No
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center