Technická data podle ETIM 7.0

Meter panels (EG000022) / Meter cabinet equipped (EC000262)
Elektrotechnika, automatizacní technika a technika rízení procesu / Elektroinstalacní zarízení, prístroj / Malé instalacní rozbocovace / Meter cabinet equipped (ecl@ss10.0.1-27-14-24-18 [ACN405011])
Model
1-story
Number of meter cabinets
1
Number of TSG-panels
1
Lower connection space
With bus bar 5-pole
Mounting method
Surface mounted (plaster)
Material
Steel plate
Number of distributor rows
7
Number of fields
4
With mounting plate
No
Degree of protection (IP)
IP31
Width
1050 mm
Height
1100 mm
Depth
225 mm
Built-in width
1050 mm
Built-in height
1100 mm
Built-in depth
225 mm