Delivery program

Assortiment
Connection combinations
Subassortiment
Junction boxes, empty, for installation of equipment
Beschrijving
Junction box, according to NEN 3249, empty
Beschrijving
Empty junction box with dimensions and openings according to NEN 3249
Equipped with plastic DIN profile with installation height 70 mm
Lid is sealable
Equipped with 2 parking clamps for incoming phases L2 and L3
Provided with 160 mm ports at the top and bottom
Series
Systeem 55
Dimensions
220 x 275 mm
Including mounting screws for mounting the connection box on the rear wall
Including coupling pin for mounting on the meter board
Including sealing profile for the lid
Including 3 removable DIN rail raisers (21 mm high x 36 mm wide)

Technical data ETIM 6.0

Distribution boards (EG000023) / Empty cabinet (EC000058)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Empty cabinet (small distribution board) (ecl@ss8.1-27-14-24-08 [ACN385008])
Mounting method
Surface mounted (plaster)
Type of cover
None
Cover model
With notch
Type of door
None
Transparent cover/door
No
With lock
No
Rated current (In)
63 A
Height
105 mm
Width
220 mm
Depth
95 mm
Built-in depth
72 mm
Internal depth
90 mm
Plate thickness cabinet
3 mm
Plate thickness door/cover
5 mm
RAL-number
9005
Number of modules
1
Number of rows
1
Width in number of modular spacings
12
Number of openings for flange plates
2
Extension possible
Yes
Number of conduit inlets
0
Material housing
Plastic
Surface protection
Other
With mounting plate
No
Suitable for outdoor use
No
Suitable for lightning protection
Yes
Degree of protection (IP)
IP3X
Protection class
I
Impact strength
Other
Circuit integrity
Other

Dimensions

21 ill schets Sys55