189928 DILM150-EA(RDC24)
Contactor, 3 pole, 380 V 400 V 75 kW, RDC 24: 24 - 27 V DC, DC operation, Screw terminals
Contactor, Application: Contactors for Motors, Contactors up to 170 A, 3 pole, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Number of poles: 3 pole, Rated operational current AC-3 380 V 400 V: Ie= 150 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole , 50 - 60 Hz Open at 40 °C: Ith =Ie= 190 A, enclosed: Ith= 144 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 400 A, enclosed: Ith= 360 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 48 kW, 380 V 400 V: P= 75 kW, 660 V 690 V: P= 96 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 20 kW, 380 V 400 V: P= 33 kW, 660 V 690 V: P= 48 kW, Can be combined with auxiliary contact: DILM150-XHI(V)…, DILM1000-XHI(V)…, Instructions: Contacts to EN 50 012., integrated suppressor circuit in actuating electronics, Voltage AC/DC: DC operation
General specifications
Product name
Eaton Moeller® series DILM contactor
Part no.
DILM150-EA(RDC24)
EAN
4015081879243
Product Length/Depth
160 millimetre
Product height
170 millimetre
Product width
90 millimetre
Product weight
2.25 kilogram
Compliances
RoHS conform
CE
CE Marked
CE
CE Marked
Product Tradename
DILM
Product Type
Contactor
Product Sub Type
None
General information
Connection
Screw terminals
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Voltage type
DC
Climatic environmental conditions
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Electro magnetic compatibility
Interference immunity
According to EN 60947-1
Electrical rating
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
190 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
150 A
Rated insulation voltage (Ui)
690 V
Rated operational power at AC-3, 380/400 V, 50 Hz
75 kW
Magnet system
Duty factor
100 %
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
27 V
Contacts
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Design verification
Equipment heat dissipation, current-dependent Pvid
27 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
9 W
Static heat dissipation, non-current-dependent Pvs
1.9 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Technical data ETIM 9.0
Low-voltage industrial components (EG000017) / Power contactor, AC switching (EC000066)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Contactor (LV) / Power contactor, AC switching (ecl@ss13-27-37-10-03 [AAB718020])
Rated control supply voltage AC 50 Hz
0 - 0 V
Rated control supply voltage AC 60 Hz
0 - 0 V
Rated control supply voltage DC
24 - 27 V
Voltage type for actuating
DC
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Type of electrical connection of main circuit
Screw connection
Operating voltage AC 50 Hz
230 - 690 V
Operating voltage AC 60 Hz
230 - 690 V
Rated operation current Ie at AC-1, 400 V
190 A
Rated operation current Ie at AC-3, 400 V
150 A
Rated operation power at AC-3, 400 V
75 kW
Rated operation current Ie at AC-4, 400 V
75 A
Rated operation power at AC-4, 400 V
33 kW
Rated operation power NEMA
93 kW
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Modular version
No
Width
90 mm
Height
170 mm
Depth
160 mm
-
(Web)
-
Asset
-
Asset
-
Asset
-
Asset
-
Asset
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center