189927 DILM150-EA(RAC240)
Contactor, 3 pole, 380 V 400 V 75 kW, RAC 240: 190 - 240 V 50/60 Hz, AC operation, Screw terminals
Contactor, Application: Contactors for Motors, Contactors up to 170 A, 3 pole, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Number of poles: 3 pole, Rated operational current AC-3 380 V 400 V: Ie= 150 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole , 50 - 60 Hz Open at 40 °C: Ith =Ie= 190 A, enclosed: Ith= 144 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 400 A, enclosed: Ith= 360 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 48 kW, 380 V 400 V: P= 75 kW, 660 V 690 V: P= 96 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 20 kW, 380 V 400 V: P= 33 kW, 660 V 690 V: P= 48 kW, Can be combined with auxiliary contact: DILM150-XHI(V)…, DILM1000-XHI(V)…, Instructions: Contacts to EN 50 012., integrated suppressor circuit in actuating electronics, Voltage AC/DC: AC operation
General specifications
Product name
Eaton Moeller® series DILM contactor
Part no.
DILM150-EA(RAC240)
EAN
4015081879236
Product Length/Depth
160 millimetre
Product height
170 millimetre
Product width
90 millimetre
Product weight
2.25 kilogram
Compliances
CE Marked
CE
RoHS conform
CE
RoHS conform
Product Tradename
DILM
Product Type
Contactor
Product Sub Type
None
General information
Connection
Screw terminals
Voltage type
AC
Climatic environmental conditions
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - min
-40 °C
Electrical rating
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
190 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
150 A
Rated operational power at AC-3, 380/400 V, 50 Hz
75 kW
Magnet system
Rated control supply voltage (Us) at AC, 50 Hz - min
190 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
190 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Contacts
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Design verification
Equipment heat dissipation, current-dependent Pvid
27 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
9 W
Static heat dissipation, non-current-dependent Pvs
2.3 W
Technical data ETIM 9.0
Low-voltage industrial components (EG000017) / Power contactor, AC switching (EC000066)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Contactor (LV) / Power contactor, AC switching (ecl@ss13-27-37-10-03 [AAB718020])
Rated control supply voltage AC 50 Hz
190 - 240 V
Rated control supply voltage AC 60 Hz
190 - 240 V
Rated control supply voltage DC
0 - 0 V
Voltage type for actuating
AC
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Type of electrical connection of main circuit
Screw connection
Operating voltage AC 50 Hz
230 - 690 V
Operating voltage AC 60 Hz
230 - 690 V
Rated operation current Ie at AC-1, 400 V
190 A
Rated operation current Ie at AC-3, 400 V
150 A
Rated operation power at AC-3, 400 V
75 kW
Rated operation current Ie at AC-4, 400 V
75 A
Rated operation power at AC-4, 400 V
33 kW
Rated operation power NEMA
93 kW
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Modular version
No
Width
90 mm
Height
170 mm
Depth
160 mm
-
(Web)
-
Asset
-
Asset
-
Asset
-
Asset
-
Asset
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center