189909 DILM17-10-EA(230V50HZ,240V60HZ)

General specifications
Product name
Eaton Moeller® series DILM contactor
Part no.
DILM17-10-EA(230V50HZ,240V60HZ)
EAN
4015081879052
Product Length/Depth
97 millimetre
Product height
85 millimetre
Product width
45 millimetre
Product weight
0.428 kilogram
Compliances
CE
CE Marked
RoHS conform
Product Tradename
DILM
Product Type
Contactor
Product Sub Type
None
General information
Connection
Screw terminals
Voltage type
AC
Electrical rating
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
40 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
18 A
Rated operational power at AC-3, 380/400 V, 50 Hz
7.5 kW
Magnet system
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Contacts
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
1
Design verification
Equipment heat dissipation, current-dependent Pvid
2.1 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.7 W
Static heat dissipation, non-current-dependent Pvs
2.1 W

Technical data ETIM 9.0

Low-voltage industrial components (EG000017) / Power contactor, AC switching (EC000066)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Contactor (LV) / Power contactor, AC switching (ecl@ss13-27-37-10-03 [AAB718020])
Rated control supply voltage AC 50 Hz
230 - 230 V
Rated control supply voltage AC 60 Hz
240 - 240 V
Rated control supply voltage DC
0 - 0 V
Voltage type for actuating
AC
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Type of electrical connection of main circuit
Screw connection
Operating voltage AC 50 Hz
24 - 690 V
Operating voltage AC 60 Hz
24 - 690 V
Rated operation current Ie at AC-1, 400 V
40 A
Rated operation current Ie at AC-3, 400 V
18 A
Rated operation power at AC-3, 400 V
7.5 kW
Rated operation current Ie at AC-4, 400 V
10 A
Rated operation power at AC-4, 400 V
4.5 kW
Rated operation power NEMA
7.4 kW
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
0
Modular version
No
Width
45 mm
Height
85 mm
Depth
97 mm