General specifications
Product name
Eaton Moeller® series PKZM01 Motor-protective circuit-breaker
Part no.
PKZM01-2,5-EA
EAN
4015081878826
Product Length/Depth
93 millimetre
Product height
90 millimetre
Product width
45 millimetre
Product weight
0.293 kilogram
Compliances
RoHS conform
CE Marked
Product Tradename
PKZM01
Product Type
Motor-protective circuit-breaker
Product Sub Type
None
Features & Functions
Actuator type
Push button
Functions
Phase failure sensitive
Number of poles
Three-pole
General information
Degree of protection
IP20
Electrical rating
Rated operational power at AC-3, 220/230 V, 50 Hz
0.37 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0.75 kW
Rated operational voltage (Ue) - min
440 V
Rated operational voltage (Ue) - max
440 V
Rated uninterrupted current (Iu)
2.5 A
Short-circuit rating
Rated short-circuit breaking capacity Icu at 400 V AC
50 kA
Short-circuit current rating (group protection)
50 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB, SCCR (UL/CSA)
Trip blocks
Overload release current setting - min
1.6 A
Overload release current setting - max
2.5 A

Technical data ETIM 9.0

Low-voltage industrial components (EG000017) / Motor protection circuit-breaker (EC000074)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Circuit breaker (LV < 1 kV) / Motor protection circuit-breaker (ecl@ss13-27-37-04-01 [AGZ529021])
Overload release current setting
1.6 - 2.5 A
Adjustment range undelayed short-circuit release
39 - 39 A
With thermal overload protection
No
Phase failure sensitive
Yes
Switch off technique
Thermomagnetic
Rated operating voltage
440 - 440 V
Rated permanent current Iu
2.5 A
Rated operation power at AC-3, 230 V
0.37 kW
Rated operation power at AC-3, 400 V
0.75 kW
Power loss
5.16 W
Type of electrical connection of main circuit
Screw connection
Type of control element
Push button
Device construction
Built-in device fixed built-in technique
With integrated auxiliary switch
No
With integrated under voltage release
No
Number of poles
3
Rated short-circuit breaking capacity lcu at 400 V, AC
50 kA
Degree of protection (IP)
IP20
Height
90 mm
Width
45 mm
Depth
93 mm