187241 AFDD-40/2/C/003-LI/A
Arc Fault Detection Device, 2 poles, C40A, 30mA, KV, type A
EL Number (Norway)
1601456
Arc-fault detection device with RCBO, IEC/EN 62606 conform, residual current circuit-breaker part is line voltage-independent, optionally pulse-current sensitive, delayed or non-delayed, red/green contact position indicator, trip indication with LED; guide for secure terminal connection, three-position DIN rail clip supports removal from an existing busbar system, comprehensive range of accessories that can be retrofitted, rated fault currents: 10 mA or 30 mA, rated operational currents of up to 40 A, trip characteristics B,C, rated making and breaking capacity of up to 10 kA, suitable for outdoor use (building and outdoor distribution boards) at temperatures as low as -25 °C
General specifications
Product name
Eaton Moeller series xPole - AFDD+ Arc fault detection device
Part no.
AFDD-40/2/C/003-LI/A
EAN
4015081822904
Product Length/Depth
80 millimetre
Product height
73 millimetre
Product width
52.5 millimetre
Product weight
0.277 kilogram
Compliances
CE Marked
RoHS conform
RoHS conform
Certifications
CE
Product Tradename
xPole - AFDD+
Product Type
Arc fault detection device
Product Sub Type
None
Delivery program
Application
Switchgear for residential and commercial applications
Product range
AFDD
Basic function
Arc fault circuit interrupter
Product application
Switchgear for residential and commercial applications
Number of poles
Two-pole
Release characteristic
C
Tripping characteristic
C
Rated current
40 A
Rated current of product range
10-40 Ampere
Fault current rating
0.03 A
Sensitivity type
Pulse-current sensitive
Type LI/A
Type LI/A
Type
AFDD+
Technical Data - Electrical
Voltage rating
230 V
Current test marks
As per inscription
Impulse withstand current
Partly surge-proof, 250 A
Frequency
50 Hz
Leakage current type
A
Rated switching capacity (IEC/EN 61009)
6 kA
Rated short-circuit breaking capacity
6 Kilo Ampere
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Rated short-circuit breaking capacity (EN 61009)
6 kA
Test circuit AC
170 - 264 Voltage AC
Tripping
Short time-delayed
Control voltage type auxiliary equipment
AC
Rated voltage auxiliary device
230 V
Rated switch current auxiliary device
0 A
Pollution degree
2
Lifespan, electrical
4000 operations
Technical Data - Mechanical
Frame
45 mm
Width In Number Of Modular Spacings
3
Built-in width
54 mm
Device height
80 mm
Built-in depth
67 mm
Mounting style
Tri-stable slide catch - enables removal from existing busbar combination
Degree of protection
IP20
Degree of protection (built in)
IP40
Terminals (top and bottom)
Twin-purpose
Terminal protection
Busbar tag shroud as per VBG4, ÖVE-EN 6
Contact position indicator
red / green
Thickness of busbar material
0.8 - 2 Square Millimeter
Climatic proofing
IEC/EN 61009
Lifespan, mechanical
20000 operations
Design verification as per IEC/EN 61439 - technical data
Rated operational current for specified heat dissipation (In)
40 A
Equipment heat dissipation, current-dependent
10.5 W
Design verification as per IEC/EN 61439
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Additional information
Current limiting class
3
Additional equipment attached at delivery
Fire protection switch
Types conform to
IEC/EN 61009
IEC/EN 62606
IEC/EN 62606
Technical data ETIM 8.0
Circuit breakers and fuses (EG000020) / Earth leakage circuit breaker with auxiliary device (EC002695)
Electric engineering, automation, process control engineering / Electrical installation, device / Residual current protection system / Earth leakage circuit breaker with auxiliary device (ecl@ss10.0.1-27-14-22-13 [ADI479007])
Number of poles
2
Rated voltage
230 V
Rated current
40 A
Rated fault current
0.03 A
Leakage current type
A
Current limiting class
3
Rated short-circuit breaking capacity according to EN 61009
6 kA
Rated short-circuit breaking capacity according to IEC 60947-2
0 kA
Frequency
50 Hz
Release characteristic
C
Concurrently switching neutral conductor
No
Over voltage category
3
Pollution degree
2
Width in number of modular spacings
3
Built-in depth
67 mm
Additional equipment attached at delivery
Fire protection switch
Rated switch current auxiliary device
0 A
Rated voltage auxiliary device
230 V
Control voltage type auxiliary equipment
AC
Degree of protection (IP)
IP20
-
Asset
-
Asset
-
Asset
-
Asset
-
Asset
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center