Datasheet - DC1-327D0FB-A66CE1

German
English
French
Dutch
Italian
Polish
Czech
Russian
Norwegian Bokmål
English

 
Variable frequency drive, 230 V AC, 3-phase, 7 A, 1.5 kW, IP66/NEMA 4X, Radio interference suppression filter, Brake chopper, FS2
Part no.  DC1-327D0FB-A66CE1
Catalog No.  185837
Eaton Catalog No.  DC1-327D0FB-A66CE1
 

Delivery program
Product range
    Variable frequency drives
Part group reference (e.g. DIL)
    DC1
Rated operational voltage
Ue   230 V AC, 3-phase
240 V AC, 3-phase
Output voltage with Ve
U2   230 V AC, 3-phase
240 V AC, 3-phase
Mains voltage (50/60Hz)
ULN V 200 (-10%) - 240 (+10%)
Rated operational current
     
At 150% overload
Ie A 7
Note
    Rated operational current at a switching frequency of 16 kHz and an ambient air temperature of +40 °C
Assigned motor rating
     
Note
    for normal internally and externally ventilated 4 pole, three-phase asynchronous motors with 1500 rpm-1 at 50 Hz or 1800 min-1 at 60 Hz
Note
    Overload cycle for 60 s every 600 s
Note
    at 230 V, 50 Hz
150 % Overload
P kW 1.5
150 % Overload
IM A 6.3
Note
    at 220 - 240 V, 60 Hz
150 % Overload
P HP 2
150 % Overload
IM A 6.8
Degree of Protection
    IP66/NEMA 4X
Interface/field bus (built-in)
    OP-Bus (RS485)/Modbus RTU, CANopen®
Fieldbus connection (optional)
    SmartWire-DT
Fitted with
    Radio interference suppression filter
Brake chopper
7-digital display assembly
Frame size
    FS2
Connection to SmartWire-DT
    no
Technical data
General
Standards
    Specification for general requirements: IEC/EN 61800-2
EMC requirements: IEC/EN 61800-3
Safety requirements: IEC/EN 61800-5-1
Certifications
    CE, UL, cUL, RCM, Ukr SEPRO, EAC
Production quality
    RoHS, ISO 9001
Climatic proofing
ρw % < 95%, average relative humidity (RH), non-condensing, non-corrosive
Ambient temperature
     
operation (150 % overload)
ϑ °C -10 - +40
Storage
ϑ °C -40 - +60
Radio interference level
     
Radio interference class (EMC)
    C2, C3, depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Environment (EMC)
    1st and 2nd environments as per EN 61800-3
maximum motor cable length
I m C2 ≤ 5 m
C3 ≤ 25 m
Mounting position
    Vertical
Altitude
  m 0 - 1000 m above sea level
Above 1000 m: 1% derating for every 100 m
max. 4000 m
Degree of Protection
    IP66/NEMA 4X
Protection against direct contact
    BGV A3 (VBG4, finger- and back-of-hand proof)
Main circuit
Supply
     
Rated operational voltage
Ue   230 V AC, 3-phase
240 V AC, 3-phase
Mains voltage (50/60Hz)
ULN V 200 (-10%) - 240 (+10%)
Input current (150% overload)
ILN A 8.9
System configuration
    AC supply systems with earthed center point
Supply frequency
fLN Hz 50/60
Frequency range
fLN Hz 48 - 62
Mains switch-on frequency
    Maximum of one time every 30 seconds
Power section
     
Function
    Variable frequency drive with internal DC link and IGBT inverter
Overload current (150% overload)
IL A 10.5
max. starting current (High Overload)
IH % 175
Note about max. starting current
    for 3.75 seconds every 600 seconds
Output voltage with Ve
U2   230 V AC, 3-phase
240 V AC, 3-phase
Output Frequency
f2 Hz 0 - 50/60 (max. 500)
Switching frequency
fPWM kHz 16
adjustable 4 - 32 (audible)
Operation Mode
    U/f control
Speed control with slip compensation
sensorless vector control (SLV)
Frequency resolution (setpoint value)
Δf Hz 0.1
Rated operational current
     
At 150% overload
Ie A 7
Note
    Rated operational current at a switching frequency of 16 kHz and an ambient air temperature of +40 °C
Power loss
     
Heat dissipation at rated operational current Ie =150 %
PV W 61.5
Efficiency
η % 95.9
Maximum leakage current to ground (PE) without motor
IPE mA 7.2
Fitted with
    Radio interference suppression filter
Brake chopper
7-digital display assembly
Frame size
    FS2
Motor feeder
     
Note
    for normal internally and externally ventilated 4 pole, three-phase asynchronous motors with 1500 rpm-1 at 50 Hz or 1800 min-1 at 60 Hz
Note
    Overload cycle for 60 s every 600 s
Note
    at 230 V, 50 Hz
150 % Overload
P kW 1.5
Note
    at 220 - 240 V, 60 Hz
150 % Overload
P HP 2
maximum permissible cable length
I m screened: 100
screened, with motor choke: 200
unscreened: 150
unscreened, with motor choke: 300
Apparent power
     
Apparent power at rated operation 230 V
S kVA 2.79
Apparent power at rated operation 240 V
S kVA 2.91
Braking function
     
Standard braking torque
    max. 30 % MN
DC braking torque
    max. 100% of rated operational current Ie, variable
Braking torque with external braking resistance
    Max. 100% of rated operational current Ie with external braking resistor
minimum external braking resistance
Rmin 100
Switch-on threshold for the braking transistor
UDC V 390 V DC
Control section
Reference voltage
Us V 10 V DC (max. 10 mA)
Analog inputs
    2, parameterizable, 0 - 10 V DC, 0/4 - 20 mA
Analog outputs
    1, parameterizable, 0 - 10 V
Digital inputs
    4, parameterizable, max. 30 V DC
Digital outputs
    1, parameterizable, 24 V DC
Relay outputs
    1, parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1)
Interface/field bus (built-in)
    OP-Bus (RS485)/Modbus RTU, CANopen®
Assigned switching and protective elements
Power Wiring
     
Safety device (fuse or miniature circuit-breaker)
     
IEC (Type B, gG), 150 %
    FAZ-B10/3
UL (Class CC or J)
  A 10
Mains contactor
     
150 % overload (CT/IH, at 50 °C)
    DILM7
DILEM-…
Main choke
     
150 % overload (CT/IH, at 50 °C)
    DX-LN3-010
DC link connection
     
Braking resistance
     
10 % duty factor (DF)
    DX-BR050-0K4
20 % duty factor (DF)
    DX-BR050-0K8
40 % duty factor (DF)
    DX-BR047-3K1
Motor feeder
     
motor choke
     
150 % overload (CT/IH, at 50 °C)
    DX-LM3-008
Sine filter
     
150 % overload (CT/IH, at 50 °C)
    DX-SIN3-010
Design verification as per IEC/EN 61439(Show features)(Hide features)
Technical data ETIM 7.0(Show features)(Hide features)
Approvals
Product Standards     UL 508C; CSA-C22.2 No. 14; IEC/EN61800-3; IEC/EN61800-5; CE marking
UL File No.     E172143
UL Category Control No.     NMMS, NMMS7
CSA File No.     UL report applies to both US and Canada
North America Certification     UL listed, certified by UL for use in Canada
Specially designed for North America     No
Suitable for     Branch circuits
Max. Voltage Rating     3~ 240 V AC IEC: TN-S UL/CSA: "Y" (Solidly Grounded Wey)
Degree of Protection     IEC: IP66
Dimensions