183039 XNH00-FCE-S160
NH fuse-switch 3p flange connection M8 max. 95 mm²; busbar 60 mm; electronic fuse monitoring; NH000 & NH00
EL Number (Norway)
1624014
NH fuse switch-disconnector 3 pole with M8 flat terminal max. 95 mm²; busbar 60 mm; electronic fuse monitoring; for NH000 & NH00 fuse-links; smartWire ready with XNH...-SWD-KIT; upper/lower cable connection can be changed in seconds.
General specifications
Product name
Eaton xEffect XNH device for busbar system
Part no.
XNH00-FCE-S160
EAN
4015081779666
Product Length/Depth
204 millimetre
Product height
161 millimetre
Product width
106 millimetre
Product weight
0.907 kilogram
Compliances
RoHS conform
Certifications
IEC/EN 60947-3
Product Tradename
xEffect
Product Type
XNH device for busbar system
Product Sub Type
None
Delivery program
Type
Fuse control - electronic
Color
Gray
Number of poles
Three-pole
Actuator type
Cover grip
Technical Data - Electrical
Voltage test
Yes, sliding inspection windows
Voltage inputs
400 V AC - 500 V AC (+/-10%)
Voltage rating at AC
400 V (AC-23B)
500 V (AC-22B)
690 V (AC-21B)
500 V (AC-22B)
690 V (AC-21B)
Voltage rating at AC - max
250
Voltage rating at DC
250 V DC at DC-22B
440 V DC at DC-21B
440 V DC at DC-21B
Voltage rating at DC - max
24
Rated operating voltage (Ue) at AC - max
500 V
Rated insulation voltage (Ui)
800
Rated impulse withstand voltage (Uimp)
8 kV
Rated uninterrupted current (Iu)
160 A
Rated conditional short-circuit current (Iq)
120 kA
Rated operation current (Ie)
160 A
Rated operational current
160 A
160 A (AC-23B)
160 A (AC-22B)
160 A (AC-21B)
160 A (AC-23B)
160 A (AC-22B)
160 A (AC-21B)
Switching current of electronic fuse monitoring - max
1 A
Rated short-time withstand current (Icw)
7 kA
Rated conditional short-circuit rating
100 kA (690 V)
120 kA (500 V)
120 kA (500 V)
Conditioned rated short-circuit current Iq
120 kA
Frequency rating
40 Hz - 60 Hz
Frequency rating of contacts
40 Hz - 60 Hz
Frequency rating (electronic fuse monitoring)
50 - 60 Hz
Creepage resistance
CTI 600
Power rating at AC-23, 400 V
0 kW
Rated operation power at AC-23, 400 V
0 kW
Permitted power loss per fuse link - max
12 W
Electronic fuse monitoring
1.5 VA
1 NC
> 1 kOhm/V
NH with live handle straps
Self-supplied
Test button for relay + LEDs
1 LED green
3 LEDs (F1, F2, F3) red
1 NO
1 NC
> 1 kOhm/V
NH with live handle straps
Self-supplied
Test button for relay + LEDs
1 LED green
3 LEDs (F1, F2, F3) red
1 NO
Electrical connection type of main circuit
Screw connection
Operating altitude without derating - max
2000 mm
Overvoltage category
II (500 V)
III
III (230/400 V)
III
III (230/400 V)
Pollution degree
3
Direction of incoming supply
As required (FLEX System)
Lifespan, electrical
300 operations
Technical Data - Mechanical
Activation type
Dependent manual activation
Actuator position
Front side
Size
NH000 / NH00 fuse
Mounting method
Busbars of 60 mm
Mounting position
Vertical or horizontal
Material
Polyamide
Degree of protection
IP3X
IP20 (operating status, XNH installed)
IP2XC (contact protection, XNH installed)
IP10 (handle cover open, XNH installed)
IP20 (operating status, XNH installed)
IP2XC (contact protection, XNH installed)
IP10 (handle cover open, XNH installed)
Degree of protection (front side)
Other
Connection type
Flat connection
Terminal capacity (copper band)
9 mm x 0.8 mm (6x) at box terminal
Terminal capacity (copper busbar)
20 mm x 10 mm
Max. 25 mm cable lug width at flange connection
Bolt diameter at flange connection: M8
Max. 25 mm cable lug width at flange connection
Bolt diameter at flange connection: M8
Terminal capacity (copper strip)
9 mm x 0.8 mm (9x) at box terminal
Terminal capacity (stranded cable)
1.5 mm² - 50 mm² at box terminal
1.5 mm² - 95 mm² at box terminal
10 mm² - 70 mm² at clamp-type terminal
1.5 mm² - 95 mm² at box terminal
10 mm² - 70 mm² at clamp-type terminal
Cable entry type
Other
Locking facility
Yes, optional
Suitable for fuses
NH00
Lifespan, mechanical
1400 operations
Design verification as per IEC/EN 61439 - technical data
Rated operational current for specified heat dissipation (In)
160 A
Equipment heat dissipation, current-dependent
14 W
Heat dissipation per pole, current-dependent
4.7 W
Heat dissipation at 80% without fuses
9 W
Ambient operating temperature details
Ambient temperature range: -25 °C - 55 °C
Operating temperature range: -5 °C - 55 °C
Operating temperature range: -5 °C - 55 °C
Heat deflection temperature
125 °C
Design verification as per IEC/EN 61439
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 800 V AC
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Additional information
Features
Electronic fuse monitoring and EMC (Electromagnetic compatibility) as of IEC 61000-4-4
Standard sealable
Halogen free
Electronic fuse monitoring and EMC (Electromagnetic compatibility) as of IEC 61000-4-5
Standard sealable
Halogen free
Electronic fuse monitoring and EMC (Electromagnetic compatibility) as of IEC 61000-4-5
Fitted with:
Connectors
Error protection
Error protection
Flammability characteristics (UL)
Self-extinguishing (UL 94)
Special features
Permanent operation (rated operating mode)
Current paths of electrolytic copper, silver-plated
Cable connection optionally at the top or bottom
With electronic monitoring of fuse-links
Current paths of electrolytic copper, silver-plated
Cable connection optionally at the top or bottom
With electronic monitoring of fuse-links
Suitable for
Busbar mounting
Technical data ETIM 8.0
Low-voltage industrial components (EG000017) / Fuse switch disconnector (EC001040)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Off-load switch, circuit breaker, control switch / Fuse switch disconnector (ecl@ss10.0.1-27-37-14-01 [AKF058013])
Version as main switch
No
Version as safety switch
No
Max. rated operation voltage Ue AC
500 V
Rated permanent current Iu
160 A
Rated operation power at AC-23, 400 V
0 kW
Conditioned rated short-circuit current Iq
120 kA
Rated short-time withstand current lcw
7 kA
Suitable for fuses
NH00
Number of poles
3
With error protection
Yes
Type of electrical connection of main circuit
Screw connection
Cable entry
Other
Equipped with connectors
Yes
Suitable for floor mounting
No
Suitable for front mounting
No
Suitable for busbar mounting
Yes
Type of control element
Cover grip
Position control element
Front side
Motor drive optional
No
Motor drive integrated
No
Version as emergency stop installation
No
Degree of protection (IP), front side
Other
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center