Technical data ETIM 8.0
Cabinet enclosures (EG000011) / Divider panel (enclosure/cabinet) (EC002525)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Panel (electrical cabinet) / Divider panel (electrical cabinet) (ecl@ss10.0.1-27-18-21-02 [AKE424014])
Modular spacing
12.5 mm
Suitable for enclosure building width
1000 mm
Suitable for enclosure building depth
800 mm
Width
856 mm
Height
33 mm
Material
Plastic
Surface finishing
Untreated
Colour
Red
RAL-number
0
With cable entry
No
Number of height units
0
With lock
No
Construction type
Individual part
For internal separation form 2a
Yes
For internal separation form 2b
Yes
For internal separation form 3a
Yes
For internal separation form 3b
Yes
For internal separation form 4a
Yes
For internal separation form 4b
Yes
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center