General specifications
Product name
Eaton Systeem 55 FLEX bell transformer
Part no.
TR-G-8-S-FL
EAN
8711426854550
Product Length/Depth
146 millimetre
Product height
74 millimetre
Product width
84 millimetre
Product weight
0.32 kilogram
Compliances
RoHS conform
Product Tradename
Systeem 55
Product Type
FLEX
Product Sub Type
Bell transformer
Product Specification Details
Features
Short-circuit protected
Bell transformer
Modular version
Temperature protection
Bell transformer
Modular version
Temperature protection
Fitted with:
On/Off switch
Nominal current
1 A
Output current - max
1 A
Output power - max
8 W
Power loss - max
0 W
Primary voltage
230 V
Secondary rated current 1
1 A
Secondary rated current 2
0 A
Secondary rated current 3
0 A
Secondary voltage rating 1
8 V
Secondary voltage rating 2
0 V
Secondary voltage rating 3
0 V
Special features
Bell transformer FLEX
Nominale power: 230 Vac / 8 Vac
Suitable for mounting on the top rail with power supply branch of automatic installation on the top rail
The terminal block is suitable for mounting in the pipe entry section at the top of the cabinet
Transformer type
Standard bell ringing transformer
Type
Flex components
Bell transformer
DIN-modular
Width in number of modular spacings
2
Technical data ETIM 9.0
Devices for distribution board-/surface mounting (EG000062) / Bell transformer (EC001547)
Electric engineering, automation, process control engineering / Transformer, converter, coil / Bell transformer / Bell transformer (> 18VA) (ecl@ss13-27-03-11-02 [AFZ631018])
Primary voltage
230 V
Secondary voltage 1
8 V
Secondary voltage 2
0 V
Secondary voltage 3
0 V
Secondary amperage 1
1 A
Secondary amperage 2
0 A
Secondary amperage 3
0 A
Max. output power
8 W
Max. output current
1 A
Max. power loss
0 W
Type of transformer
Standard bell ringing transformer
Surface mounting
No
Flush-mounted installation
No
Modular version
Yes
Length
146 mm
Width
84 mm
Height
74 mm
Width in number of modular spacings
2
Short-circuit protected
Yes
Temperature protection
Yes
With on/off switch
Yes
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center
