170M6258 FUSE 500A 690V 3KN/110 AR UC

General specifications
Product name
Eaton Bussmann series high speed square body fuse
Part no.
FUSE 500A 690V 3KN/110 AR UC
EAN
5996516018668
Product Length/Depth
168 millimetre
Product height
76 millimetre
Product width
95 millimetre
Product weight
981 gram
Compliances
RoHS Compliant
CE Marked
Certifications
UL Recognized
IEC Rated
Product Tradename
None
Product Type
High speed square body fuse
Product Sub Type
None
Electrical data
Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
95000 at 660 V
Product specifications
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
3

Technical data ETIM 9.0

Circuit breakers and fuses (EG000020) / Fusible HRC (EC004556)
Tecnología electrónica, de automatización y de mando de procesos / Instalación eléctricas, equipo / Inserto de fusibles / Inserto de fusibles (sin clasificación) (ecl@ss13-27-14-20-90 [BAB264016])
Fuse system according to IEC 60269
Other
Fuse construction type according to IEC 60269
3
Type of current
AC
Rated voltage AC
690 V
Rated voltage DC
V
Rated current
500 A
Utilization category
aR (accompanied semiconductor protection)
Breaking capacity
200 kA
Colour code
None
Type of fuse status indicator
Centre fuse status indicator
Power loss at rated current
95 W
Mounting holes
M10
Centre-to-centre distance of connections
108 mm