170M6067 FUSE 1400A 690V 3TN/80 AR UC

General specifications
Product name
Eaton Bussmann series high speed square body fuse
Part no.
FUSE 1400A 690V 3TN/80 AR UC
EAN
5996516017500
Product Length/Depth
90 millimetre
Product height
74 millimetre
Product width
160 millimetre
Product weight
1175 gram
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Product Tradename
None
Product Type
High speed square body fuse
Product Sub Type
None
Electrical data
Amperage Rating
1400 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
2450000 at 660 V
Product specifications
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
TN/80 Type T Indicator for Micro
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
3

Technical data ETIM 9.0

Circuit breakers and fuses (EG000020) / HRC fuse (EC004556)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse inserts / Safety fuse inserts (unspecified) (ecl@ss13-27-14-20-90 [BAB264016])
Fuse system according to IEC 60269
Other
Fuse construction type according to IEC 60269
3
Type of current
AC
Rated voltage AC
690 V
Rated voltage DC
V
Rated current
1400 A
Utilization category
aR (accompanied semiconductor protection)
Breaking capacity
200 kA
Colour code
None
Type of fuse status indicator
Top fuse status indicator
Power loss at rated current
155 W
Mounting holes
M10
Centre-to-centre distance of connections
78 mm