170M1517 FUSE 100A 690V 000F/70 AR UR
Fuse-link, high speed, 100 A, AC 690 V, size 000, 24 x 36 x 96 mm, aR, IEC, visual indicator
Fuse, Fuse-link, high speed, 100 A, AC 690 V, size 000, 24 x 36 x 96 mm, aR, IEC, visual indicator, square body with offset bolted tags, semiconductor protection, IEC 60269-4, Breaking Capacity 200 kA
General specifications
Product name
Eaton Bussmann series high speed square body fuse
Part no.
FUSE 100A 690V 000F/70 AR UR
EAN
5027590441100
Product Length/Depth
102 millimetre
Product height
40 millimetre
Product width
140 millimetre
Product weight
124.2 gram
Compliances
Contact factory
RoHS Compliant
RoHS Compliant
Product Tradename
None
Product Type
High speed square body fuse
Product Sub Type
None
Electrical data
Amperage Rating
100 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Product specifications
Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
000
Technical data ETIM 8.0
Circuit breakers and fuses (EG000020) / HRC fuse (EC004556)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse inserts / Safety fuse inserts (unspecified) (ecl@ss10.0.1-27-14-20-90 [BAB264011])
Fuse construction type according to IEC 60269
000
Type of current
AC
Rated voltage AC
690 V
Rated voltage DC
V
Rated current
100 A
Utilization category
aR (accompanied semiconductor protection)
Breaking capacity
200 kA
Colour code
None
Type of fuse status indicator
Top fuse status indicator
Power loss at rated current
24 W
Mounting holes
M8
Centre-to-centre distance of connections
73.8 mm
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center