General specifications
Product name
Eaton Bussmann series high speed square body fuse
Part no.
170E9612
EAN
5027590438919
Product Length/Depth
362 millimetre
Product height
90 millimetre
Product width
76 millimetre
Product weight
136.8 gram
Compliances
RoHS Compliant
Contact factory
Product Tradename
None
Product Type
High speed square body fuse
Product Sub Type
None
Electrical data
Amperage Rating
800 A
Voltage rating
1400 V
Class
Class aR
Product specifications
Fuse type
DIN 43653
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Technical data ETIM 9.0

Circuit breakers and fuses (EG000020) / Fusible HRC (EC004556)
Tecnología electrónica, de automatización y de mando de procesos / Instalación eléctricas, equipo / Inserto de fusibles / Inserto de fusibles (sin clasificación) (ecl@ss13-27-14-20-90 [BAB264016])
Fuse system according to IEC 60269
Other
Fuse construction type according to IEC 60269
3
Type of current
AC
Rated voltage AC
1400 V
Rated voltage DC
V
Rated current
800 A
Utilization category
aR (accompanied semiconductor protection)
Breaking capacity
100 kA
Colour code
None
Type of fuse status indicator
Top fuse status indicator
Power loss at rated current
156 W
Mounting holes
Other
Centre-to-centre distance of connections
208 mm