General specifications
Product name
Eaton Bussmann series high speed square body fuse
Part no.
170E9242
EAN
5996516007433
Product Length/Depth
166 millimetre
Product height
75 millimetre
Product width
94 millimetre
Product weight
132.2 gram
Compliances
EAC
Certifications
DIN
Product Tradename
None
Product Type
High speed square body fuse
Product Sub Type
None
Electrical data
Amperage Rating
550 A
Voltage rating
1500 V
Class
Class aR
Product specifications
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
3

Technical data ETIM 9.0

Circuit breakers and fuses (EG000020) / Fusible HRC (EC004556)
Tecnología electrónica, de automatización y de mando de procesos / Instalación eléctricas, equipo / Inserto de fusibles / Inserto de fusibles (sin clasificación) (ecl@ss13-27-14-20-90 [BAB264016])
Fuse system according to IEC 60269
Other
Fuse construction type according to IEC 60269
3
Type of current
AC
Rated voltage AC
1500 V
Rated voltage DC
V
Rated current
550 A
Utilization category
aR (accompanied semiconductor protection)
Breaking capacity
kA
Colour code
None
Type of fuse status indicator
Top fuse status indicator
Power loss at rated current
120 W
Mounting holes
M10
Centre-to-centre distance of connections
138 mm