General specifications
Product name
Eaton Bussmann series high speed square body fuse
Part no.
170E8591
EAN
5027590438773
Product Length/Depth
280 millimetre
Product height
65 millimetre
Product width
180 millimetre
Product weight
840 gram
Compliances
EAC
CE
RoHS Compliant
Certifications
IEC 60269-4
Product Tradename
None
Product Type
High speed square body fuse
Product Sub Type
None
Electrical data
Amperage Rating
375 A
Voltage rating
1000 V
Class
Class aR
Product specifications
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Centre fuse status indicator
Fuse size
2

Technical data ETIM 9.0

Circuit breakers and fuses (EG000020) / Fusible HRC (EC004556)
Tecnología electrónica, de automatización y de mando de procesos / Instalación eléctricas, equipo / Inserto de fusibles / Inserto de fusibles (sin clasificación) (ecl@ss13-27-14-20-90 [BAB264016])
Fuse system according to IEC 60269
Other
Fuse construction type according to IEC 60269
2
Type of current
AC
Rated voltage AC
1000 V
Rated voltage DC
V
Rated current
375 A
Utilization category
aR (accompanied semiconductor protection)
Breaking capacity
100 kA
Colour code
None
Type of fuse status indicator
Centre fuse status indicator
Power loss at rated current
90 W
Mounting holes
M10
Centre-to-centre distance of connections
87.6 mm