170E7041 FUSE 350A 500V TP 605 AR

Delivery program

Product range
Fuse
Basic function
Fuse-link
Field of application
high speed
Rated current [I]
350 A
Rated voltage
AC 500 V
Construction size
size 3
Utilization category
aR
Status indicator
visual indicator
Standard/Approval
IEC
Shape
square body with centre-bolted tags
Standards/Regulations
IEC 60269-4

Technical data ETIM 6.0

Circuit breakers and fuses (EG000020) / Low Voltage HRC fuse (EC000055)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse inserts / Low-Voltage HRC fuse (ecl@ss8.1-27-14-20-05 [AFZ800012])
Construction size
Other
Nominal rated current
350 A
Nominal rated voltage
500 V
Utilization category
aR (accompanied semiconductor protection)
Type of fuse status indicator
Top fuse status indicator