General specifications
Product name
Eaton Bussmann series high speed traction fuse
Part no.
170E3954
EAN
5996516006665
Product Length/Depth
266 millimetre
Product height
70 millimetre
Product width
57 millimetre
Product weight
1541 gram
Compliances
EAC
Certifications
IEC
Product Tradename
None
Product Type
High speed traction fuse
Product Sub Type
None
Electrical data
Amperage Rating
50 A
Voltage rating
2000 V
Interrupt rating
40 kAIC
Class
Class gR
Product specifications
Application
traction
Fuse indicator
Top fuse status indicator

Technical data ETIM 9.0

Circuit breakers and fuses (EG000020) / HRC fuse (EC004556)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse inserts / Safety fuse inserts (unspecified) (ecl@ss13-27-14-20-90 [BAB264016])
Fuse system according to IEC 60269
Other
Fuse construction type according to IEC 60269
Other
Type of current
DC
Rated voltage AC
V
Rated voltage DC
2000 V
Rated current
50 A
Utilization category
gR (general purpose semiconductor protection)
Breaking capacity
40 kA
Colour code
None
Type of fuse status indicator
Top fuse status indicator
Power loss at rated current
34 W
Mounting holes
M8
Centre-to-centre distance of connections
247 mm