Delivery program

Product range
Variable frequency drives
Part group reference (e.g. DIL)
DA1
Rated operational voltage [Ue]
400 V AC, 3-phase
480 V AC, 3-phase
Output voltage with Ve [U2]
400 V AC, 3-phase
480 V AC, 3-phase
Mains voltage (50/60Hz) [ULN]
380 (-10%) - 480 (+10%) V
Rated operational current [Ie]
At 150% overload [Ie]
370 A
Note
Rated operational current at an operating frequency of 4 kHz and an ambient air temperature of +50 °C
Assigned motor rating
Note
for normal internally and externally ventilated 4 pole, three-phase asynchronous motors with 1500 rpm-1 at 50 Hz or 1800 min-1 at 60 Hz
Note
Overload cycle for 60 s every 600 s
Note
at 400 V, 50 Hz
150 % Overload [P]
200 kW
150 % Overload [IM]
349 A
Note
at 440 - 480 V, 60 Hz
150 % Overload [P]
300 HP
150 % Overload [IM]
361 A
Degree of Protection
IP20/NEMA 0
Interface/field bus (built-in)
OP-Bus (RS485)/Modbus RTU, CANopen®
Fieldbus connection (optional)
Ethernet IP
DeviceNet
PROFIBUS
PROFINET
Modbus-TCP
EtherCAT
SmartWire-DT
Fitted with
Radio interference suppression filter
Brake chopper
Additional PCB protection
OLED display
Frame size
FS8
Connection to SmartWire-DT
yes
in conjunction with DX-NET-SWD1 SmartWire DT module

Technical data

General
Standards
Specification for general requirements: IEC/EN 61800-2
EMC requirements: IEC/EN 61800-3
Safety requirements: IEC/EN 61800-5-1
Certifications
CE, UL, cUL, RCM, UkrSEPRO, EAC
Approvals
DNV
Production quality
RoHS, ISO 9001
Climatic proofing [ρw]
< 95%, average relative humidity (RH), non-condensing, non-corrosive %
Ambient temperatureoperation (150 % overload) [ϑ]
-10 - +50 °C
Ambient temperatureStorage [ϑ]
-40 - +60 °C
Radio interference levelRadio interference class (EMC)
C2, C3, depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Radio interference levelEnvironment (EMC)
1st and 2nd environments as per EN 61800-3
Radio interference levelmaximum motor cable length [I]
C2 ≤ 5 m
C3 ≤ 25 m m
Mounting position
Vertical
Altitude
0 - 1000 m above sea level
Above 1000 m: 1% derating for every 100 m
max. 4000 m m
Degree of Protection
IP20/NEMA 0
Protection against direct contact
BGV A3 (VBG4, finger- and back-of-hand proof)
Main circuit
SupplyRated operational voltage [Ue]
400 V AC, 3-phase
480 V AC, 3-phase
SupplyMains voltage (50/60Hz) [ULN]
380 (-10%) - 480 (+10%) V
SupplyInput current (150% overload) [ILN]
377.2 A
SupplySystem configuration
AC supply systems with earthed center point
SupplySupply frequency [fLN]
50/60 Hz
SupplyFrequency range [fLN]
48 - 62 Hz
SupplyMains switch-on frequency
Maximum of one time every 30 seconds
Power sectionFunction
Variable frequency drive with internal DC link and IGBT inverter
Power sectionOverload current (150% overload) [IL]
555 A
Power sectionmax. starting current (High Overload) [IH]
200 %
Power sectionNote about max. starting current
for 4 seconds every 40 seconds
Power sectionOutput voltage with Ve [U2]
400 V AC, 3-phase
480 V AC, 3-phase
Power sectionOutput Frequency [f2]
0 - 50/60 (max. 250) Hz
Power sectionSwitching frequency [fPWM]
4
adjustable 4 - 24 (audible) kHz
Power sectionOperation Mode
U/f control
Speed control with slip compensation
sensorless vector control (SLV)
optional: Vector control with feedback (CLV)
Power sectionFrequency resolution (setpoint value) [Δf]
0.1 Hz
Power sectionRated operational currentAt 150% overload [Ie]
370 A
Power sectionNote
Rated operational current at an operating frequency of 4 kHz and an ambient air temperature of +50 °C
Power sectionPower lossHeat dissipation at rated operational current Ie =150 % [PV]
4000 W
Power sectionFitted with
Radio interference suppression filter
Brake chopper
Additional PCB protection
OLED display
Power sectionSafety function
STO (Safe Torque Off, SIL1, PLc Cat 1)
Power sectionFrame size
FS8
Motor feederNote
for normal internally and externally ventilated 4 pole, three-phase asynchronous motors with 1500 rpm-1 at 50 Hz or 1800 min-1 at 60 Hz
Motor feederNote
Overload cycle for 60 s every 600 s
Motor feederNote
at 400 V, 50 Hz
Motor feeder150 % Overload [P]
200 kW
Motor feederNote
at 440 - 480 V, 60 Hz
Motor feeder150 % Overload [P]
300 HP
Motor feedermaximum permissible cable length [I]
screened: 100
screened, with motor choke: 200
unscreened: 150
unscreened, with motor choke: 300 m
Motor feederApparent powerApparent power at rated operation 400 V [S]
256.34 kVA
Motor feederApparent powerApparent power at rated operation 480 V [S]
307.61 kVA
Motor feederBraking functionStandard braking torque
max. 30 % MN
Motor feederBraking functionDC braking torque
max. 100% of rated operational current Ie, variable
Motor feederBraking functionBraking torque with external braking resistance
Max. 100% of rated operational current Ie with external braking resistor
Motor feederBraking functionminimum external braking resistance [Rmin]
2 Ω
Motor feederBraking functionSwitch-on threshold for the braking transistor [UDC]
780 V DC V
Control section
External control voltage [Uc]
24 V DC (max. 100 mA) V
Reference voltage [Us]
10 V DC (max. 10 mA) V
Analog inputs
2, parameterizable, 0 - 10 V DC, 0/4 - 20 mA
Analog outputs
2, parameterizable, 0 - 10 V, 0/4 - 20 mA
Digital inputs
3, parameterizable, max. 30 VDC, max. 5 for non-parameterized analog inputs
Digital outputs
2, parameterizable, 24 V DC
Relay outputs
2, parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1)
Interface/field bus (built-in)
OP-Bus (RS485)/Modbus RTU, CANopen®
Assigned switching and protective elements
Power WiringSafety device (fuse or miniature circuit-breaker)IEC (Type B, gG), 150 %
NZMC3-S500
Power WiringSafety device (fuse or miniature circuit-breaker)UL (Class CC or J)
500 A
Power WiringMains contactor150 % overload (CT/IH, at 50 °C)
DILM400
Power WiringMain choke150 % overload (CT/IH, at 50 °C)
DX-LN3-370
Power WiringRadio interference suppression filter (external, 150 %)
DX-EMC34-400
Power WiringRadio interference suppression filter, low leakage currents (external, 150 %)
DX-EMC34-400-L
Power WiringNote regarding radio interference suppression filter
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
DC link connectionBraking resistance10 % duty factor (DF)
DX-BR002-54K3
DC link connectionBraking resistance20 % duty factor (DF)
DX-BR002-102K4
Motor feedermotor choke150 % overload (CT/IH, at 50 °C)
DX-LM3-450
Motor feederSine filter150 % overload (CT/IH, at 50 °C)
DX-SIN3-440

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
370 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
4000 W
Static heat dissipation, non-current-dependent [Pvs]
0 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-10 °C
Operating ambient temperature max.
+50 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

Low-voltage industrial components (EG000017) / Frequency converter =< 1 kV (EC001857)
Electric engineering, automation, process control engineering / Electrical drive / Static frequency converter / Static frequency converter = < 1 kV (ecl@ss10.0.1-27-02-31-01 [AKE177014])
Mains voltage
380 - 480 V
Mains frequency
50/60 Hz
Number of phases input
3
Number of phases output
3
Max. output frequency
500 Hz
Max. output voltage
500 V
Nominal output current I2N
370 A
Max. output at quadratic load at rated output voltage
200 kW
Max. output at linear load at rated output voltage
200 kW
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Number of analogue outputs
2
Number of analogue inputs
2
Number of digital outputs
2
Number of digital inputs
5
With control unit
Yes
Application in industrial area permitted
Yes
Application in domestic- and commercial area permitted
Yes
Supporting protocol for TCP/IP
No
Supporting protocol for PROFIBUS
Yes
Supporting protocol for CAN
Yes
Supporting protocol for INTERBUS
No
Supporting protocol for ASI
No
Supporting protocol for KNX
No
Supporting protocol for MODBUS
Yes
Supporting protocol for Data-Highway
No
Supporting protocol for DeviceNet
Yes
Supporting protocol for SUCONET
No
Supporting protocol for LON
No
Supporting protocol for PROFINET IO
Yes
Supporting protocol for PROFINET CBA
No
Supporting protocol for SERCOS
No
Supporting protocol for Foundation Fieldbus
No
Supporting protocol for EtherNet/IP
Yes
Supporting protocol for AS-Interface Safety at Work
No
Supporting protocol for DeviceNet Safety
No
Supporting protocol for INTERBUS-Safety
No
Supporting protocol for PROFIsafe
No
Supporting protocol for SafetyBUS p
No
Supporting protocol for BACnet
No
Supporting protocol for other bus systems
Yes
Number of HW-interfaces industrial Ethernet
0
Number of interfaces PROFINET
0
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
1
Number of HW-interfaces serial TTY
0
Number of HW-interfaces USB
0
Number of HW-interfaces parallel
0
Number of HW-interfaces other
0
With optical interface
No
With PC connection
Yes
Integrated breaking resistance
Yes
4-quadrant operation possible
No
Type of converter
U converter
Degree of protection (IP)
IP20
Degree of protection (NEMA)
Other
Height
995 mm
Width
482 mm
Depth
481 mm

Approvals

Product Standards
UL 508C; CSA-C22.2 No. 14; IEC/EN61800-3; IEC/EN61800-5; CE marking
UL File No.
E172143
UL Category Control No.
NMMS, NMMS7
CSA File No.
UL report applies to both US and Canada
North America Certification
UL listed, certified by UL for use in Canada
Specially designed for North America
No
Suitable for
Branch circuits
Max. Voltage Rating
3~ 480 V AC IEC: TN-S UL/CSA: "Y" (Solidly Grounded Wey)
Degree of Protection
IEC: IP20

Dimensions

8230DIM-85