Datasheet - S811+V10N3S

German
English
French
Dutch
Italian
Polish
Czech
Russian
Norwegian Bokmål
English

 
Soft starter, 1000 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size V
Part no.  S811+V10N3S
Catalog No.  169011
Eaton Catalog No.  S811PLUSV10N3S
EL-Nummer (Norway)  4137495

Delivery program
Description
    With internal bypass contacts
Function
    Soft starter for three-phase loads, with control unit
Mains supply voltage (50/60 Hz)
ULN V AC 200 - 600
Supply voltage
Us   24 V DC
Control voltage
UC   24 V DC
Assigned motor rating (Standard connection, In-Line)
     
at 400 V, 50 Hz
P kW 560
at 460 V, 60 Hz
P HP 750
Rated operational current
     
AC-53
Ie A 1000
AC-53, In-Delta
Ie A 1732
Startup class
    CLASS 10 (star-delta replacement)
CLASS 20 (heavy starting duty 3 x Ie for 45 s)
CLASS 30 (6 x Ie for 30 s)
Rated operational voltage
Ue   200 V
230 V
400 V
480 V
600 V
Connection to SmartWire-DT
    no
Frame size
    V
Ordering information
    Terminal blocks for the terminals are required for frame sizes T, U, and V -> Accessories
Technical data
General
Standards
    IEC/EN 60947-4-2
UL 508
CSA22.2-14-1995
GB14048
Approvals
    CE
Approvals
    UL
CSA
C-Tick
CCC
Climatic proofing
    Damp heat, constant, to IEC 60068-2-3
Damp heat, cyclic, to IEC 60068-2-10
Ambient temperature
     
Operation
ϑ °C -30 - +50
Storage
ϑ °C -50 - +70
Altitude
  m 0 - 2000 m, above that each 100 m 0.5% Derating
Mounting position
    As required
Degree of protection
     
Degree of Protection
    IP20 (terminals IP00)
Integrated
    Protection type IP40 can be achieved on all sides with covers SS-IP20-N.
Protection against direct contact
    Finger- and back-of-hand proof
Overvoltage category/pollution degree
    II/3
Shock resistance
    15 g
Radio interference level (IEC/EN 55011)
    A
Static heat dissipation, non-current-dependent
Pvs W 25
Weight
  kg 41.4
Main conducting paths
Rated operating voltage
Ue V AC 200 - 600
Supply frequency
fLN Hz 50/60
Rated operational current
Ie A  
AC-53, In-Delta
Ie A 1732
AC-53
Ie A 1000
Assigned motor rating (Standard connection, In-Line)
     
at 400 V, 50 Hz
P kW 560
at 500 V, 50 Hz
P kW 630
at 200 V, 60 Hz
P HP 200
at 460 V, 60 Hz
P HP 750
at 600 V, 60 Hz
P HP 850
Assigned motor rating (delta connection)
     
at 230 V, 50 Hz
P kW 200
at 400 V, 50 Hz
P kW 900
at 500 V, 50 Hz
P kW 900
at 230 V, 60 Hz
  HP 500
at 480 V, 60 Hz
  HP 1300
at 600 V, 60 Hz
P HP 1300
Overload cycle to IEC/EN 60947-4-2
     
AC-53a
    1000 A: AC-53a: 4.0 - 32: 99 - 3
Internal bypass contacts
   
Short-circuit rating
     
Type “1” coordination
    NZMN4-ME1400
Terminal capacities
Cable lengths
     
Solid
  mm2 2 x (120 - 240)
4 x (70 - 240)
6 x (120 - 240)
Flexible with ferrule
  mm2 2 x (120 - 240)
4 x (70 - 240)
6 x (120 - 240)
Stranded
  mm2 2 x (120 - 240)
4 x (70 - 240)
6 x (120 - 240)
Solid or stranded
  AWG 2 x (4 - 500 kcmil)
4 x (4 - 500 kcmil)
6 x (4 - 500 kcmil)
Control cables
     
Solid
  mm2 1 x (2.5 - 4)
2 x (1.0 - 2.5)
Flexible with ferrule
  mm2 1 x (2.5 - 4)
2 x (1.0 - 2.5)
Stranded
  mm2 1 x (2.5 - 4)
2 x (1.0 - 2.5)
Solid or stranded
  AWG 45 x (12 - 14)
2 x (12 - 14)
Tightening torque
  Nm 0.4
Screwdriver
  mm 0,6 x 3,5
Control circuit
Digital inputs
     
Control voltage
     
DC-operated
  V DC 24 V DC +10 %/- 10 %
Current consumption 24 V
  mA  
External 24 V
  mA 150
External 24 V (no-load)
  mA 100
Pick-up voltage
  x Us  
DC-operated
  V DC 21.6 - 26.4
Drop-out voltage
x Us    
DC operated
  V DC  
Drop-out voltage, DC-operated, max.
  V DC 3
Pick-up time
     
DC operated
  ms 100
Drop-out time
     
DC operated
  ms 100
Regulator supply
     
Voltage
Us V 24 V DC +10 %/- 10 %
Current consumption
Ie mA 1400
Current consumption at peak performance (close bypass) at 24 V DC
IPeak A/ms 10/150
Notes
    External supply voltage
Analog inputs
     
Number of current inputs
    1
 
     
Current input
  mA 4 - 20
Relay outputs
     
Number
    2
of which programmable
    2
Voltage range
  V AC 120 V AC/DC
AC-11 current range
  A 3 A, AC-11
Soft start function
Ramp times
     
Acceleration
  s  
Ramp time, max.
  s 180
Deceleration
  s 0 - 60
Start voltage (= turn-off voltage)
  %  
Start voltage, max.
  % 85
Start pedestal
  %  
Start voltage, max.
  % 85
Kickstart
     
Voltage
  %  
Kickstart voltage, max.
  % 100
Duration
     
50 Hz
  ms  
Kickstart Duration 50 Hz max.
  ms 2000
60 Hz
  ms  
Kickstart Duration 60 Hz max.
  ms 2000
Fields of application
     
Fields of application
    Soft starting of three-phase asynchronous motors
3-phase motors
   
Functions
Fast switching (semiconductor contactor)
    - (minimum ramp time 1s)
Soft start function
   
Reversing starter
    External solution required (reversing contactor)
Suppression of closing transients
   
Current limitation
   
Overload monitoring
   
Underload monitoring
   
Fault memory
  Faults 10
Suppression of DC components for motors
   
Potential isolation between power and control sections
   
 
     
Communication Interfaces
    Modbus RTU
Design verification as per IEC/EN 61439(Show features)(Hide features)
Technical data ETIM 5.0(Show features)(Hide features)
Approvals
Product Standards     IEC/EN 60947-4-2; UL 508; CSA C22.2 No. 14; CE marking
UL File No.     E202571
UL Category Control No.     NMFT2
CSA File No.     LR 353
CSA Class No.     3211-06
North America Certification     UL recognized, CSA certified
Conditions of Acceptability     98-115 CFM fan and 4" x 4" vent req'd
Suitable for     Branch Circuits, not as BCPD
Max. Voltage Rating     600 Vac
Degree of Protection     IP20 with kit
Dimensions