167417 EME3PCT
Power meter, 3N, 5A, ct
Alternate Catalog No.
EME3PCT
Real and reactive power meter for three-phase alternating current with digital counter, displays up to 8 numbers (2 decimals). With 2 S0 interfaces for real/reactive power and 2 tariffs (MID device: real power display only), green, backlit LCD display, for direct connection up to 80 A or for current transformer connection with a current of .../5 A, for primary current transformer current of 5 A to 10,000/5 A. Specified in 5 A increments, display with 8 numbers for showing 8 power registers, wrong connection signal (phase mix-up), accuracy class 1 for real power and power as per EN 50470-3 (B), accuracy class 2 for reactive power and power as per EN 62053-23, perfect operating current range (Ist ... Imax), for direct connection 80 A = 0.015 ... 80 A, for direct connection CT .../5 A = 0.003 ... 5 A, standard version with communications-capable add-on of 1 space units, bus transmission, power register can be set to zero (not on MID type), power register for input and output, displays instantaneous real or reactive power, sealable terminal covers
Technical data ETIM 6.0
Meters (EG000045) / Kilowatt-hour meter (EC001506)
Electric engineering, automation, process control engineering / Electrical installation, device / Modular serial built-in device for electrical circuit distributors / Electronic electricity meter (ecl@ss8.1-27-14-23-16 [AFZ828011])
Type of meter
Electromechanical
Rated current (In)
6 A
Max. current (Imax)
6 A
Rated voltage (Un) N-L
184 - 276 V
Rated voltage (Un) L-L
319 - 480 V
Frequency
50 - 50 Hz
Accuracy class
B
Pole type
Three conductor
Model
Measurement transformer
Energy type
Effective power and blind power
Suitable for
Purchase/supply
Tariff type
Two-tariff
Tariff control
Internal
Measuring type load profile
No
Escapement mechanism
No
Calibrated
No
Approval
Measuring Instruments Directive
Pulse output
Electrical
Pulse type
S0
Pulse rate
0 - 0 Imp/kWh (kvarh)
Type of indication
Digital
Mounting method
DRA (DIN-rail adapter)
Width in number of modular spacings
4.1
Type of interface
Other
EEC40 signature
No
With lock code
Yes
Number of positions total (counter)
8
Degree of protection (IP)
IP20
EU
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center