Technical data ETIM 7.0

Meters (EG000045) / Kilowatt-hour meter (EC001506)
Electric engineering, automation, process control engineering / Electrical installation, device / Modular serial built-in device for electrical circuit distributors / Electronic electricity meter (ecl@ss10.0.1-27-14-23-16 [AFZ828014])
Type of meter
Electromechanical
Nominal current (In)
125 A
Max. current (Imax)
125 A
Nominal voltage (Un) N-L
184 - 276 V
Nominal voltage (Un) L-L
319 - 480 V
Frequency
50 - 50 Hz
Accuracy class
B
Pole type
Three conductor
Model
Direct measurement
Energy type
Effective power and blind power
Suitable for
Purchase/supply
Tariff type
Two-tariff
Tariff control
Internal
Measuring type load profile
No
Escapement mechanism
No
Calibrated
Yes
Approval
Measuring Instruments Directive
Pulse output
Electrical
Pulse type
S0
Pulse rate
0 - 0 Imp/kWh (kvarh)
Type of indication
Digital
Mounting method
DRA (DIN-rail adapter)
Width in number of modular spacings
7.3
Type of interface
Other
EEC40 signature
No
With lock code
Yes
Number of positions total (counter)
8
Degree of protection (IP)
IP20
Degree of protection (NEMA)
-