167397 EME1P32
Power meter, 1 N, 32 A
Alternate Catalog No.
EME1P32
Digital real power meter with I - U - Hz - PF measurement and instantaneous real power display, with IR communication interface on the side - 1 tariffs - 1 S0, real power meter for single-phase alternating current with digital counter, displays up to 7 numbers (2 decimals), with 1 S0 interfaces for real power with 1 tariffs, LCD Display, for direct connection up to 32 A, display with 7 numbers for showing the power values and other parameters, accuracy class 1 for real power and power as per EN 50470-3 (B), perfect operating current range (Ist ... Imax) - for directly connecting 32 A and 40 A = 0.020 ... 32 A or 40 A, standard version with communications-capable add-on of 1 space units, bus transmission, power register can be set to zero (not on MID type), power register for input and output with tariff 1, displays instantaneous real input and output power, current in amperes (RMS), voltage (RMS), power factor, mains frequency, firmware release, firmware checksum
Technical data ETIM 6.0
Meters (EG000045) / Kilowatt-hour meter (EC001506)
Electric engineering, automation, process control engineering / Electrical installation, device / Modular serial built-in device for electrical circuit distributors / Electronic electricity meter (ecl@ss8.1-27-14-23-16 [AFZ828011])
Type of meter
Electromechanical
Rated current (In)
32 A
Max. current (Imax)
32 A
Rated voltage (Un) N-L
184 - 276 V
Rated voltage (Un) L-L
0 - 0 V
Frequency
50 - 50 Hz
Accuracy class
B
Pole type
Single phase
Model
Direct measurement
Energy type
Effective power
Suitable for
Purchase/supply
Tariff type
One-tariff
Tariff control
Internal
Measuring type load profile
No
Escapement mechanism
No
Calibrated
No
Approval
Measuring Instruments Directive
Pulse output
Electrical
Pulse type
S0
Pulse rate
0 - 0 Imp/kWh (kvarh)
Type of indication
Digital
Mounting method
DRA (DIN-rail adapter)
Width in number of modular spacings
1
Type of interface
Other
EEC40 signature
No
With lock code
Yes
Number of positions total (counter)
7
Degree of protection (IP)
IP20
EU
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center