163909 PIFT0H331C151CCA
Fuse switch disconnector, 3p, NH00, AC23
Alternate Catalog No.
PIFT0H331C151CCA
Fuse switch-disconnector, version: Basic terminal, 3 converters, class 1, current transformer (primary current): 150A, current transformer (secondary current): 1A, transformer wiring on connector strip, adapter extension with auxiliary current wiring, auxiliary contact for switching position indication NC+NO
Technical data ETIM 6.0
Low-voltage industrial components (EG000017) / Fuse switch disconnector (EC001040)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Off-load switch, circuit breaker, control switch / Fuse switch disconnector (ecl@ss8.1-27-37-14-01 [AKF058010])
Version as main switch
No
Version as safety switch
No
Max. rated operation voltage Ue AC
690 V
Rated permanent current Iu
160 A
Rated operation power at AC-23, 400 V
0 kW
Conditioned rated short-circuit current Iq
100 kA
Rated short-time withstand current lcw
0 kA
Suitable for fuses
NH00
Number of poles
3
With error protection
No
Type of electrical connection of main circuit
Screw connection
Suitable for ground mounting
No
Suitable for front mounting 4-hole
No
Suitable for busbar mounting
Yes
Type of control element
Door coupling rotary drive
Position control element
Front side
Motor drive optional
No
Motor drive integrated
No
Version as emergency stop installation
No
Degree of protection (IP), front side
IP40
EU
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center