Delivery program

Product range
Fuse
Basic function
Fuse-link
Field of application
high speed
Rated current [I]
160 A
Rated voltage
AC 690 V
Construction size
BS88
Size
20 x 37 x 139 mm
Utilization category
aR
Description
double barrel
110 mm fixings
Breaking Capacity
200 kA
usable for size/applications
protection of DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Standard/Approval
BS
Shape
offset bolted tags (slotted)
Standards/Regulations
BS88-4
IEC 60269-4

Technical data ETIM 7.0

Circuit breakers and fuses (EG000020) / Low Voltage HRC fuse (EC000055)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse inserts / Low-Voltage HRC fuse (ecl@ss10.0.1-27-14-20-05 [AFZ800015])
Construction size
Other
Rated current
160 A
Rated voltage
690 V
Voltage type
AC
Rated switching capacity
90 kA
Utilization category
aR (accompanied semiconductor protection)
Type of fuse status indicator
None
Insulated metal gripping lugs (IMGL)
No