158538 XMW2406F
Fixed Compartment, H=600mm
MCC individual components: withdrawable unit main module, height 600 mm for NZM, consisting of: base module, horizontal partition, mounting plate for PKZ/NZM, mounting plate for auxiliary current contacts, PVC shielding plate, indicator strips/position indicator, includes all screw accessories and various fixing materials. Height of 600 + 750 mm = fixed mounting module, the fronts need to be ordered separately for all modules (not included as standard with the drawer; the front is supplied as a compartment door).
Technical data ETIM 8.0
Cabinet enclosures (EG000011) / Components for installation (enclosure/cabinet) (EC002620)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Elements for switching cabinet, housing, rack / Component for installation (electrical cabinet) (ecl@ss10.0.1-27-18-28-11 [ACN627011])
Model
Other
Suitable for enclosure building width
600 mm
Suitable for enclosure building height
2000 mm
Suitable for enclosure building depth
600 mm
Width
520 mm
Height
600 mm
Depth
250 mm
Max. load capacity
0 kg
Material
Metal
Colour
Stainless steel
RAL-number
0
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center