Delivery program

Product range
SmartWire-DT coordinators
Basic function
easy800 with SmartWire-DT
Description
Combines the functionality of an easy800 with direct connection to SmartWire-DT communication system
Up to 99 SmartWire-DT modules with a total of up to 166 digital inputs/outputs and/or up to 128 analog inputs/outputs can be connected via a SmartWire-DT line
Inputs
Digital
4
Of which can be used as outputs
2
SmartWire-DT
83
Outputs
Quantity of outputs
Transistor: 2
Outputs
2 Number
Transistor
2
SmartWire-DT
83
Additional features
Real time clock
Expansions
SmartWire-DT
Networkable (easyNet)
Supply voltage
24 V DC
Software
EASY-SOFT-PRO
Connection type
screw terminal
Notes

Depending on the hardware, such as integrated analog input/output not supported

Count functions: 2 x incremental value counter up/down (per 2 inputs); 4 x high-speed counter single-channel (per 1 input);

4 x frequency counters (per 1 input)

2 x pulse-width modulated outputs (2 counter inputs omitted)

Technical data

General
Standards
EN 55011, EN 55022, IEC/EN 61000-4, IEC 60068-2-6, IEC 60068-2-27
Approvals
CSA
UL
EAC
Dimensions (W x H x D)
35 x 110 x 125.5 (2 PE) mm
Weight
0.16 kg
Mounting
Top-hat rail IEC/EN 60715, 35 mm or screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Terminal capacities
Solid
0.2/1.5 (AWG 24 - 16) mm2
Flexible with ferrule
0.2/1.5 (AWG 24 - 16) mm2
Climatic environmental conditions
Operating ambient temperature
In accordance with IEC 60068-2-1, -25 - +55 °C
Condensation
Take appropriate measures to prevent condensation
Storage [ϑ]
In accordance with IEC 60068-2-1, -2, -14
-40 - +70 °C
relative humidity
in accordance with IEC 60068-2-30, IEC 60068-2-78
5 - 95 %
Air pressure (operation)
795 - 1080 hPa
Ambient conditions, mechanical
Protection type (IEC/EN 60529, EN50178, VBG 4)
IP20
Vibrations
In accordance with IEC 60068-2-6
constant amplitude 0.15 mm: 10 - 57
constant acceleration 2 g: 57 - 150 Hz
Mechanical shock resistance (IEC/EN 60068-2-27) semi-sinusoidal 15 g/11 ms
18 Impacts
Drop to IEC/EN 60068-2-31 [Drop height]
50 mm
Free fall, packaged (IEC/EN 60068-2-32)
0.3 m
Mounting position
Vertical or horizontal
Electromagnetic compatibility (EMC)
Overvoltage category/pollution degree
III/2
Electrostatic discharge (ESD)applied standard
according to IEC EN 61000-4-2
Electrostatic discharge (ESD)Air discharge
8 kV
Electrostatic discharge (ESD)Contact discharge
6 kV
Electromagnetic fields (RFI) to IEC EN 61000-4-3
0.8 - 1.0 GHz: 10
1.4 - 2 GHz: 3
2.0 - 2.7 GHz: 1 V/m
Radio interference suppression
EN 55011 Class B
Burst
according to IEC/EN 61000-4-4
Supply cables: 2
Signal cables: 2
easyNet: 2
SWD lines: 2 kV
power pulses (Surge)
according to IEC/EN 61000-4-5
1 kV (supply cables, symmetrical)
Immunity to line-conducted interference to (IEC/EN 61000-4-6)
10 V
Insulation resistance
Clearance in air and creepage distances
EN 50178, UL 508, CSA C22.2, No. 142
Insulation resistance
EN 50178
Back-up of real-time clock
Back-up of real-time clock
252U067
① Backup time (hours) with fully charged double layer capacitor
② Service life (years)
Accuracy of real-time clock to inputs
typ. ± 2 (± 0.2 h⁄Year) s/day
depending on ambient air temperature fluctuations of up to ± 5 s/day (± 0.5 h⁄year) are possible
Repetition accuracy of timing relays
Accuracy of timing relays (of values)
± 0.02 %
ResolutionRange “S”
5 ms
ResolutionRange “M:S”
1 s
ResolutionRange “H:M”
1 min
Retentive memory
Write cycles of the retentive memory
1014 (read⁄write cycles)
Power supply
Rated operational voltage [Ue]
24 DC (-15/+20%) V
Permissible range [Ue]
20.4 - 28.8 V DC
Residual ripple
≦ 5 %
Protection against polarity reversal
yes
Input current
normally 900 mA at Ue
Inrush current and length
12.5 for 6 ms A
Voltage dips
≤ In accordance with IEC 61131-2
≤ 10 ms
Fuse
≧ 3 A (T) (e.g FAZ C3) A
Power loss [P]
Normally 1 W
Note on heat dissipation
Current consumption at 24 V DC
Digital inputs 24 V DC
Number
4
Status Display
LED
Potential isolation
from power supply: no
between digital inputs: no
from the outputs: no
to COM interface: yes
to easyNet: yes
to AUX: yes
to SmartWire-DT: no
Rated operational voltage [Ue]
24 V DC
Input voltage
Signal 0: ≦ 5 (I1 - I4)
Signal 1: ≧ 15 (I1 - I4) V DC
Input current at signal 1
I1 - I4: 3.9 mA
Deceleration time
20 (0 -> 1/1 -> 0, Debounce ON)
normally 0.025 (0 -> 1/1 -> 0, Debounce OFF) ms
Cable length
100 (unshielded) m
Frequency counterNumber
4 (I1, I2, I3, I4)
Frequency counterCounter frequency
≦ 5 kHz
Frequency counterPulse shape
Square
Frequency counterPulse pause ratio
1:1
Frequency counterCable length
≦ 20 (screened) m
Incremental counterNumber of counter inputs
2 (I1 + I2, I3 + I4)
Incremental counterCounter frequency
≦ 5 kHz
Incremental counterPulse shape
Square
Incremental counterSignal offset
90°
Incremental counterPulse pause ratio
1:1
Rapid counter inputsNumber
4 (I1, I2, I3, I4)
Rapid counter inputsCable length
≦ 20 (screened) m
Rapid counter inputsCounter frequency
≦ 5 kHz
Rapid counter inputsPulse shape
Square
Rapid counter inputsPulse pause ratio
1:1
Transistor outputs
Number
2
Potential isolation
from power supply: no
From the inputs: yes: no
to COM interface: yes
to easyNet: yes
to AUX: yes
Rated operational current at signal „1” DC per channel [Ie]
max. 0.1 A
Lamp load without Rv per channel
1.2 W
Residual current on 0 signal per channel
< 0.1 mA
Max. output voltage
2.5 (signal 0 at external load < 10 MΩ)
U = Ue - 2 V (signal 1 at Ie = 0.1 A) V
Short-circuit protection
Yes, electronic (Q1 - Q2)
Short-circuit tripping current for Ra ≦ 10 mΩ
0.15 - 0.35 per output
depending on number of active channels and their load A
Peak short-circuit current
10 A/80 ms (on short-circuit)
10 A/20 ms (on attempted restart of device after 10s) A
Thermal cutout
no
Output status indication
LED
Supply voltage UAux
Rated operational voltage [UAux]
24 V DC (-15/+20%) V
Permissible range
20.4 - 28.8 V DC
Output voltage SWD-OUT
Ue - 0.3 V
Protection against polarity reversal
yes
Residual ripple on the input voltage
≦ 5 %
Max. current [Imax]
3 (IEC)
2 (UL) A
Short-circuit rating
no
Heat dissipation
Normally 1 W at 24 V DC W
Potential isolation
from power supply POW: yes
From the inputs: yes
from the outputs: yes
to COM interface: yes
to easyNet: yes
to SmartWire-DT: yes
Power loss [P]
1 W
SmartWire-DT supply voltage
Rated operating voltage [Ue]
14.5 ± 3 % V
max. current [Imax]
0.7 A
Short-circuit rating
Yes
Potential isolation
from power supply POW: no
From the inputs: yes: no
from the outputs: no
to COM interface: yes
to easyNet: yes
to AUX: yes
SmartWire-DT network
Station type
Master
Number of SmartWire-DT slaves
Max. 600
Baud Rates
125/250 kBd
Address allocation
Automatically (via Configuration button)
Status indication
SWD-LED: orange/green/red
Config. LED: green/red LED
Connections
Plug, 8-pole
Plug connector
Blade terminal SWD4-8MF2
Bus termination
Integrated in the device
SmartWire-DT line end with SWD4-RC8-10
Network easyNet
Module
Max. 8 Count
Data transfer rate/distance
1000 KBit/s, 6 m
500 KBit/s, 25 m
250 Kbit/s, 40 m
125 Kbit/s, 300 m
50 KBit/s, 300 m
20 KBit/s, 700 m
10 KBit/s, 1000 m
Lengths from 40 m can be obtained only with cables with reinforced cross-section and terminal adapter.
Potential isolation
from power supply POW: yes
From the inputs: yes
from the outputs: yes
to COM interface: yes
to SmartWire-DT: yes
to AUX: yes
Bus termination (first and last station)
yes
Terminal types
RJ45, 8-polig
Terminal capacity
up to 1000 m, < 16 mΩ/m: 1.5 (AWG: 16)
up to 600 m, < 26 mΩ/m: 0.75 - 0.8 (AWG: 18)
up to 600 m, < 26 mΩ/m: 0.5 - 0.6 (AWG: 20, 19)
up to 400 m, < 40 mΩ/m: 0.34 - 0.5 (AWG: 22, 21, 20)
up to 250 m, < 60 mΩ/m: 0.25 - 0.34 (AWG: 23, 22)
up to 175 m, < 70 mΩ/m: 0.13 (AWG: 26)
up to 40 m, < 140 mΩ/m: 1.5 (AWG: 16)

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
0 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
0 W
Static heat dissipation, non-current-dependent [Pvs]
6 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

PLC's (EG000024) / Logic module (EC001417)
Electric engineering, automation, process control engineering / Control / Programmable logic control (SPS) / Logic module (ecl@ss10.0.1-27-24-22-16 [AKE539014])
Supply voltage AC 50 Hz
0 - 0 V
Supply voltage AC 60 Hz
0 - 0 V
Supply voltage DC
20.4 - 28.8 V
Voltage type of supply voltage
DC
Switching current
0.1 A
Number of analogue inputs
0
Number of analogue outputs
0
Number of digital inputs
4
Number of digital outputs
2
With relay output
No
Number of HW-interfaces industrial Ethernet
0
Number of interfaces PROFINET
0
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces serial TTY
0
Number of HW-interfaces USB
0
Number of HW-interfaces parallel
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces other
3
With optical interface
No
Supporting protocol for TCP/IP
No
Supporting protocol for PROFIBUS
No
Supporting protocol for CAN
No
Supporting protocol for INTERBUS
No
Supporting protocol for ASI
No
Supporting protocol for KNX
No
Supporting protocol for MODBUS
No
Supporting protocol for Data-Highway
No
Supporting protocol for DeviceNet
No
Supporting protocol for SUCONET
No
Supporting protocol for LON
No
Supporting protocol for PROFINET IO
No
Supporting protocol for PROFINET CBA
No
Supporting protocol for SERCOS
No
Supporting protocol for Foundation Fieldbus
No
Supporting protocol for EtherNet/IP
No
Supporting protocol for AS-Interface Safety at Work
No
Supporting protocol for DeviceNet Safety
No
Supporting protocol for INTERBUS-Safety
No
Supporting protocol for PROFIsafe
No
Supporting protocol for SafetyBUS p
No
Supporting protocol for other bus systems
Yes
Radio standard Bluetooth
No
Radio standard WLAN 802.11
No
Radio standard GPRS
No
Radio standard GSM
No
Radio standard UMTS
No
IO link master
No
Redundancy
No
With display
No
Degree of protection (IP)
IP20
Basic device
Yes
Expandable
Yes
Expansion device
No
With timer
Yes
Rail mounting possible
Yes
Wall mounting/direct mounting
Yes
Front build in possible
No
Rack-assembly possible
No
Suitable for safety functions
No
Category according to EN 954-1
None
SIL according to IEC 61508
None
Performance level acc. EN ISO 13849-1
None
Appendant operation agent (Ex ia)
No
Appendant operation agent (Ex ib)
No
Explosion safety category for gas
None
Explosion safety category for dust
None
Width
35 mm
Height
110 mm
Depth
125.5 mm

Approvals

Product Standards
IEC/EN see Technical Data; UL508; CSA C22.2 No. 142-M1987
UL File No.
E135462
UL Category Control No.
NRAQ, NRAQ7
CSA File No.
UL report applies to both US and Canada
CSA Class No.
2252-01 + 2258-02
North America Certification
UL listed, certified by UL for use in Canada
Degree of Protection
IEC: IP20, UL/CSA Type: -

Dimensions

2528DIM-12