Technical data ETIM 8.0

Cabinet enclosures (EG000011) / Components for installation (enclosure/cabinet) (EC002620)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Elements for switching cabinet, housing, rack / Component for installation (electrical cabinet) (ecl@ss10.0.1-27-18-28-11 [ACN627011])
Model
Other
Suitable for enclosure building width
0 mm
Suitable for enclosure building height
0 mm
Suitable for enclosure building depth
0 mm
Width
300 mm
Height
400 mm
Depth
60 mm
Max. load capacity
0 kg
Material
Other
Colour
Grey
RAL-number
0