Delivery program

Product Type
Rocker
Pushbutton compatibility
55 mm (Universal)
Rocker Pitch
2-gang
Color
Silver

Technical data ETIM 7.0

Domestic switching devices (EG000013) / Control element/cover plate for domestic switching devices (EC000011)
Electric engineering, automation, process control engineering / Electrical installation, device / Installation switch set / Cover plate for switches/push buttons/dimmers/venetian blind (ecl@ss10.0.1-27-14-40-02 [AKN686014])
Model
Two-part rocker
Imprint/indication
Characters 0 and 1
Scannable symbol / barrier free
No
Utilization
Switch/push button
Suitable for touch sensor connector for bus system
Yes
Type of fastening
Clamp mounting
Monitoring window/light outlet
Yes
Material
Plastic
Material quality
Thermoplastic
Halogen free
Yes
Surface protection
Lacquered
Surface finishing
Colour
Silver
RAL-number (akin)
0
With label area
No
With exchangeable lens/symbol
No
Suitable for degree of protection (IP)
IP20
Impact strength
IK00