Delivery program

Product range
XVH300
Function
HMI
Display - Type
Color display, CSTN
Touch-technology
Infra-red touch
Number of colours
256 colors
Resolution
320 x 240 Pixel
Portrait format
yes
Screen diagonal
5.7 Inch
Model
Metal enclosure and front plate
Operating system
Windows CE (license required)
PLC-licence
no PLC function possible
License certificates for onboard interfaces
Can be expanded as required, see Accessories -> License product certificates
built-in interfaces
1 x Ethernet 100base-TX/10base-T
1 x USB device
Front type
Standard front with standard membrane
Laminated safety glass, non-reflective
Utilization
Flush mounting
Slots
for Compact-FlashTM-Cards: 1
Memory card automation
required, see Accessories -> Memory cards
Pluggable communication cards (optional)
no
Heat dissipation
19.2 W

Technical data

Display
Display - Type
Color display, CSTN
Screen diagonal
5.7 Inch
Resolution
320 x 240 Pixel
Visible screen area
115 x 86 mm
Number of colours
256 colors
Contrast ratio (Normally)
Normally 35:1
Brightness
Normally 150 cd/m2
Back-lighting
1 x CCFL
dimmable via software
Service life of back-lighting
Normally 50000 h
Infra-red touch protective screen
Laminated safety glass, non-reflective
Operation
Technology
Infra-red touch
47 x 31 logic channels
System
Processor
RISC CPU, 32 Bit, 200 MHz
Internal memory
DRAM (OS, Program and data memory): 64 MByte
Flash (can be used for data backup): approx. 1.5 MByte available
External memory
CF-Slot: 1 x CompactFlash Card type I/II for operating system, programs and data
Back-up of real-time clockBattery (service life)
non-replaceable, CR2032 soldered in
Back-up of real-time clockBackup (time at zero voltage)
Normally 10 years
Engineering
Visualisation software
GALILEO/EPAM
PLC-licence
no PLC function possible
Operating system
Windows CE (license required)
Interfaces, communication
built-in interfaces
1 x Ethernet 100base-TX/10base-T
1 x USB device
USB device
USB 1.1, not galvanically isolated
Slots
for Compact-FlashTM-Cards: 1
Ethernet
100Base-TX/10Base-T
Power supply
Nominal voltage
24 V DC SELV (safety extra low voltage)
permissible voltage
Effective: 20.4-28.8 V DC (rated operating voltage -15%/+20%)
Absolute with ripple: 19.2-30.0 V DC
35 V DC for a duration of < 100 ms
Voltage dips
≤ 20 ms from rated voltage (24 V DC)
2 ms from undervoltage (20.4 V DC) ms
Power consumption [Pmax.]
16 W
Power consumption
Normally 12 W
Heat dissipation
19.2 W
Note on heat dissipation
Heat dissipation with power consumption for 24 V, all ports and interfaces connected
Protection against polarity reversal
yes
Type of fuse
Yes (fuse not accessible)
Potential isolation
no potential isolation (0 V-connection to housing potential)
General
Housing material
Metal, anodized
Front type
Standard front with standard membrane
Laminated safety glass, non-reflective
Weight
1.7 kg
Degree of protection (IEC/EN 60529, EN50178, VBG 4)
IP65 (at front), IP20 (at rear)
ApprovalsApprovals
cUL
EAC
ApprovalsExplosion protection (according to ATEX 94/9/EC)
II 3D Ex II T70°C IP5x: Zone 22, Category 3D
(in relation to CE)
EN60079-0, EN61241-1, EN13463
Applied standards and directivesProduct standards
EN 50178
EN 50178
Applied standards and directivesSecurity
EN 60950
UL 60950
Mechanical shock resistance
according to IEC 60068-2-27 g
Vibration
To IEC 60068-2-6
Environmental conditions
TemperatureStorage / Transport [ϑ]
-20 - +60 °C
TemperatureOperating ambient temperature min.
0 °C
TemperatureOperating ambient temperature max.
+50 °C
Relative humidityRelative humidity
10 - 95%, non-condensing
Supply voltage UAux
Rated operational voltage [UAux]
24 V DC (-15/+20%) V
Protection against polarity reversal
Yes
Potential isolation
No

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
0 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
0 W
Static heat dissipation, non-current-dependent [Pvs]
19.2 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
0 °C
Operating ambient temperature max.
+50 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 6.0

PLC's (EG000024) / Graphic panel (EC001412)
Electric engineering, automation, process control engineering / Control / Operate and Observe (HMI) / Graphic panel (HMI) (ecl@ss8.1-27-24-23-02 [BAA722010])
Supply voltage AC 50 Hz
0 - 0 V
Supply voltage AC 60 Hz
0 - 0 V
Supply voltage DC
20.4 - 28.8 V
Voltage type of supply voltage
DC
Number of HW-interfaces industrial Ethernet
1
Number of HW-interfaces PROFINET
0
Number of HW-interfaces RS-232
1
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces serial TTY
0
Number of HW-interfaces USB
1
Number of HW-interfaces parallel
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces other
0
With SW interfaces
Yes
Supporting protocol for TCP/IP
Yes
Supporting protocol for PROFIBUS
No
Supporting protocol for CAN
No
Supporting protocol for INTERBUS
No
Supporting protocol for ASI
No
Supporting protocol for KNX
No
Supporting protocol for MODBUS
Yes
Supporting protocol for Data-Highway
No
Supporting protocol for DeviceNet
No
Supporting protocol for SUCONET
No
Supporting protocol for LON
No
Supporting protocol for PROFINET IO
No
Supporting protocol for PROFINET CBA
No
Supporting protocol for SERCOS
No
Supporting protocol for Foundation Fieldbus
No
Supporting protocol for EtherNet/IP
Yes
Supporting protocol for AS-Interface Safety at Work
No
Supporting protocol for DeviceNet Safety
No
Supporting protocol for INTERBUS-Safety
No
Supporting protocol for PROFIsafe
No
Supporting protocol for SafetyBUS p
No
Supporting protocol for other bus systems
Yes
Radio standard Bluetooth
No
Radio standard WLAN 802.11
No
Radio standard GPRS
No
Radio standard GSM
No
Radio standard UMTS
No
IO link master
No
Type of display
STN
With colour display
Yes
Number of colours of the display
256
Number of grey-scales/blue-scales of display
0
Screen diagonal
5.7 inch
Number of pixels, horizontal
320
Number of pixels, vertical
240
Useful project memory/user memory
64000 kByte
With numeric keyboard
Yes
With alpha numeric keyboard
Yes
Number of function buttons, programmable
0
Number of buttons with LED
0
Number of system buttons
1
With touch screen
Yes
With message indication
Yes
With message system (incl. buffer and confirmation)
Yes
Process value representation (output) possible
Yes
Process default value (input) possible
Yes
With recipes
Yes
Number of password levels
200
Printer output available
Yes
Number of online languages
100
Additional software components, loadable
Yes
Degree of protection (IP), front side
IP65
Operation temperature
0 - 50 °C
Rail mounting possible
No
Wall mounting/direct mounting
No
Suitable for safety functions
No
Width of the front
212 mm
Height of the front
156 mm
Built-in depth
55 mm

Approvals

Product Standards
UL 60950-01; CSA-C22.2 No. 60950-1; IEC/EN 61131-2; CE marking
UL File No.
E208621
UL Category Control No.
NWGQ2, NWGQ8
CSA File No.
UL report applies to both US and Canada
CSA Class No.
North America Certification
UL recognized, certified by UL for use in Canada
Conditions of Acceptability
The investigated Pollution Degree is: 2

Proper bonding to the end-product main protective earthing termination is: Required

The following end-product enclosures are required: Fire, Electrical

The unit must be supplied via a SELV source.

The provided Ethernet Connection is only allowed to connect to inhouse networks.
Specially designed for North America
No
Current Limiting Circuit-Breaker
No
Degree of Protection
IEC: IP65, UL/CSA Type: -

Dimensions

Link to sheet catalogue