Delivery program

Accessories
Communication modules for XV4...
Description
Log board
Supported protocols
Profibus DP-Master (12 MBaud)

Technical data

Power supply
Note on heat dissipation
not relevant
Environmental conditions
TemperatureOperating ambient temperature min.
0 °C
TemperatureOperating ambient temperature max.
+55 °C

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
0 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
0 W
Static heat dissipation, non-current-dependent [Pvs]
0 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
0 °C
Operating ambient temperature max.
+55 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

PLC's (EG000024) / PLC communication module (EC001423)
Electric engineering, automation, process control engineering / Control / Programmable logic control (SPS) / SPS communication module (ecl@ss10.0.1-27-24-22-08 [AKE531014])
Number of HW-interfaces industrial Ethernet
0
Number of interfaces PROFINET
0
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
1
Number of HW-interfaces serial TTY
0
Number of HW-interfaces USB
0
Number of HW-interfaces parallel
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces other
0
With optical interface
No
Supporting protocol for TCP/IP
No
Supporting protocol for PROFIBUS
Yes
Supporting protocol for CAN
No
Supporting protocol for INTERBUS
No
Supporting protocol for ASI
No
Supporting protocol for KNX
No
Supporting protocol for MODBUS
No
Supporting protocol for Data-Highway
No
Supporting protocol for DeviceNet
No
Supporting protocol for SUCONET
No
Supporting protocol for LON
No
Supporting protocol for PROFINET IO
No
Supporting protocol for PROFINET CBA
No
Supporting protocol for SERCOS
No
Supporting protocol for Foundation Fieldbus
No
Supporting protocol for EtherNet/IP
No
Supporting protocol for AS-Interface Safety at Work
No
Supporting protocol for DeviceNet Safety
No
Supporting protocol for INTERBUS-Safety
No
Supporting protocol for PROFIsafe
No
Supporting protocol for SafetyBUS p
No
Supporting protocol for other bus systems
No
Radio standard Bluetooth
No
Radio standard WLAN 802.11
No
Radio standard GPRS
No
Radio standard GSM
No
Radio standard UMTS
No
IO link master
No
Redundancy
No
Type of data transmission
Serial
Transmission rate
12000 kBit/s
With potential separation
Yes
Category according to EN 954-1
SIL according to IEC 61508
None
Suitable for safety functions
No
Performance level acc. EN ISO 13849-1
None
Appendant operation agent (Ex ia)
No
Appendant operation agent (Ex ib)
No
Explosion safety category for gas
None
Explosion safety category for dust
ATEX dust-ex-protection, Cat. 3D
Width
110 mm
Height
20 mm
Depth
140 mm

Approvals

Product Standards
UL 60950-01; CSA-C22.2 No. 60950-1; IEC/EN 61131-2; CE marking
UL File No.
Refer to main component information
UL Category Control No.
NWGQ2, NWGQ8
CSA File No.
Refer to main component information
CSA Class No.
North America Certification
UL recognized, certified by UL for use in Canada
Specially designed for North America
No
Suitable for
Analog to basic device
Current Limiting Circuit-Breaker
No