Delivery program

Product range
Accessories CS
Product function
Accessories interior fitting
Accessories
Doors for internal partitions
Function
Internal door for operator control and display elements
For use with enclosure
Height
700 mm
Width
500 mm
Material
Steel plate
Surface finish
With powder coating RAL 7035
Information about equipment supplied
Depth adjustment elements for mounting plates required in addition

Technical data

Material characteristics
Material
Steel plate
Surface finish
With powder coating RAL 7035
Description/standard features
Information about equipment supplied
Depth adjustment elements for mounting plates required in addition

Technical data ETIM 7.0

Cabinet enclosures (EG000011) / Door/operating panel (switchgear cabinet) (EC000747)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Door (electrical cabinet) / Door/operating panel (enclosure) (ecl@ss10.0.1-27-18-22-04 [ACN614011])
Model
Inner door
Version as glazed door
No
Version as door for disconnecting switch interlocking
No
Width
445 mm
Height
637 mm
Depth
1.5 mm
EMC-version
No
Material
Steel
Surface finishing
Powder coating
Colour
Grey
Degree of protection (IP)
IP30
Degree of protection (NEMA)
Other

Dimensions

Link to sheet catalogue