Technical data ETIM 6.0

Meter panels (EG000022) / Meter cabinet equipped (EC000262)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Meter cabinet equipped (ecl@ss8.1-27-14-24-18 [ACN405008])
Model
1-story
Number of meter cabinets
1
Number of TSG-panels
0
Lower connection space
With bus bar 5-pole
Mounting method
Surface mounted (plaster)
Material
Steel plate
Number of distributor rows
3
Number of fields
2
With mounting plate
Yes
Degree of protection (IP)
IP31
Height
950 mm
Width
550 mm
Depth
225 mm