Delivery program

Basic function
Combined RCD/MCB devices
Number of poles
3 pole
Tripping characteristic
C
Application
Switchgear for residential and commercial applications
Rated current [In]
25 A
Rated switching capacity according to IEC/EN 61009
10 kA
Rated fault current [IΔN]
0.03 A
Type
Type A
Tripping
non-delayed s…
Product range
PKPM3
Sensitivity
Pulse-current sensitive
Impulse withstand current
Partly surge-proof 250 A

Technical data

Electrical
Types conform to
IEC/EN 61009
Current test marks
As per inscription
Tripping
non-delayed s…
Rated operational voltage [Ue]Rated operational voltage [Ue ]
230 V AC
Rated frequency [f]
50 Hz
Rated fault currents [IΔn ]
30, 100 mA
Rated non-tripping current [IΔno]
0.5
Sensitivity
Pulse-current sensitive
Rated impulse withstand voltage [Uimp]
4 (1.2/50μs) kV
Max. admissible back-up fuseShort-circuit [gG/gL]
100 A
Characteristic
C
Selectivity Class
3
lifespanElectrical [Operations]
≧ 2000
lifespanMechanical [Operations]
≧ 10000
Mechanical
Standard front dimension
45 mm
Device height
80 mm
Built-in width
70 (4TE) mm
Mounting
Tristable slide catch enables removal from existing combination.
Degree of Protection
IP20, IP40 (when fitted)
Terminals top and bottom
Twin-purpose terminals
Terminal protection
finger and hand touch safe, DGUV VS3, EN 50274
Terminal capacity
rigid conductors 1 x (1 - 25) mm2
Tightening torque of fixing screws
2 - 2.4 N/m
Thickness of busbar material
0.8 - 2 mm
Admissible ambient temperature range
-25 - +40 °C
Permissible storage and transport temperatures
-35 - +60 °C
Climatic proofing
in accordance with IEC/EN 61009

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
25 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
9.4 W
Static heat dissipation, non-current-dependent [Pvs]
0 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+40 °C
0
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

Circuit breakers and fuses (EG000020) / Earth leakage circuit breaker (EC000905)
Electric engineering, automation, process control engineering / Electrical installation, device / Residual current protection system / MCB/RCCB combination (ecl@ss10.0.1-27-14-22-07 [AFZ810015])
Number of poles (total)
3
Number of protected poles
3
Rated voltage
400 V
Rated insulation voltage Ui
500 V
Rated impulse withstand voltage Uimp
4 kV
Rated current
25 A
Rated fault current
0.03 A
Leakage current type
A
Current limiting class
3
Rated short-circuit breaking capacity acc. EN 61009
10 kA
Rated short-circuit breaking capacity IEC 60947-2
0 kA
Rated short-circuit breaking capacity Icn acc. EN 61009-1
10 kA
Disconnection characteristic
Surge current capacity
0.25 kA
Voltage type
AC
Frequency
50 Hz
Release characteristic
C
Concurrently switching N-neutral
Yes
With interlocking device
No
Over voltage category
3
Pollution degree
2
Ambient temperature during operating
-25 - 40 °C
Width in number of modular spacings
4
Built-in depth
70 mm
Suitable for flush-mounted installation
No
Anti-nuisance tripping version
No
Degree of protection (IP)
IP20
Connectable conductor cross section solid-core
1 - 25 mm²
Connectable conductor cross section multi-wired
1 - 25 mm²